I2C-bus controlled dual channel 43 W/2 Ohm single channel85 W/1 Ohm class-D power amplifier with load diagnostics | NXP Semiconductors

I2C-bus controlled dual channel 43 W/2 Ohm single channel85 W/1 Ohm class-D power amplifier with load diagnostics

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Remark

Supply voltage (V)

RMS power (W)

Gain (dB)

Channel separation

Channel configuration

TDF8599TH

Replacement part(s): TDF8597TH

Diagnosti

48

2 x 26 (max. 155W)

26

68

BTL stereo lass-D

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.