TDF8599 | I2C-Bus Controlled Dual Channel 43 W/2 Ohm | NXP Semiconductors

I2C-Bus Controlled Dual Channel 43 W/2 Ohm Single Channel 85 W/1 Ohm Class-D Power Amplifier with Load Diagnostics

Product Details

Features

Key Features

  • High-efficiency
  • Low quiescent current
  • Operating voltage from 8 V to 18 V
  • Two 4 Ω/2 Ω capable BTL channels or one 1 capable BTL channel
  • Differential inputs
  • Supports I²C-bus mode with five I²C-bus addresses or non-I²C-bus mode operation
  • Clip detect
  • Independent short circuit protection for each channel
  • Advanced short circuit protection for load, GND and supply
  • Load dump protection
  • Thermal foldback and thermal protection
  • DC offset protection
  • Selectable AD or BD modulation
  • Parallel channel mode for high current drive capability
  • Advanced clocking:
  • Switchable oscillator clock source: internal for Controller mode or external for Follower mode
  • Spread spectrum mode
  • Phase staggering
  • Frequency hopping
  • No pop noise caused by DC output offset voltage
  • I²C-bus mode:
  • DC load detection
  • AC load detection
  • Thermal pre-warning diagnostic level setting
  • Identification of activated protections or warnings
  • Selectable diagnostic information available using pin DIAG and pin CLIP
  • Qualified in accordance with AEC-Q100

Buy/Parametrics

3 results

Include 0 NRND

Order

CAD Model

Package Type

Remark

Supply voltage (V)

RMS power (W)

Gain (dB)

S

Channel separation

Channel configuration

Package Thickness (mm)

HSOP36

I²C Diagnostic

35

2 x 26 (135@4Ohm)

26

S23 = MSL3; 250° for 5 sec

68

BTL stereo class-D

3.5

HSOP36

I²C Diagnostic

24

2 x 26 (70@4Ohm)

26

S23 = MSL3; 250° for 5 sec

68

BTL stereo class-D

3.5

HSOP36

I²C Diagnostic

48

2 x 26 (155@6Ohm)

26

S23 = MSL3; 250° for 5 sec

68

BTL stereo class-D

3.5

N true 0 PSPTDF8599en 4 Brochure Brochure t518 1 Data Sheet Data Sheet t520 2 Package Information Package Information t790 1 en_US en_US en Data Sheet Data Sheet 2 1 2.0 English 1442069105502708160492 PSP 563.0 KB None None documents None 1442069105502708160492 /docs/en/data-sheet/TDF8599B.pdf 563000 /docs/en/data-sheet/TDF8599B.pdf TDF8599B documents N 2015-09-12 I2C-bus controlled dual channel 43 W/2 Ohm, single channel 85 W/1 Ohm class-D power amplifier with load diagnostics /docs/en/data-sheet/TDF8599B.pdf /docs/en/data-sheet/TDF8599B.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Aug 29, 2016 980000996212993340 Data Sheet Y N I2C-bus controlled dual channel 43 W/2 Ohm, single channel 85 W/1 Ohm class-D power amplifier with load diagnostics 2 3.0 English 1442057158251706371776 PSP 515.0 KB None None documents None 1442057158251706371776 /docs/en/data-sheet/TDF8599A.pdf 515000 /docs/en/data-sheet/TDF8599A.pdf TDF8599A documents N 2015-09-12 I2C-bus controlled dual channel 135W/4 Ohm, single channel 250W/2 Ohm class-D power amplifier with load diagnostics /docs/en/data-sheet/TDF8599A.pdf /docs/en/data-sheet/TDF8599A.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en May 2, 2013 980000996212993340 Data Sheet Y N I2C-bus controlled dual channel 135W/4 Ohm, single channel 250W/2 Ohm class-D power amplifier with load diagnostics Brochure Brochure 1 3 1.0 English Operating with a maximum output power of 145 W, these highly dynamic stereo Class-D amplifiers for in-car entertainment deliver a superior audio experience, while increasing energy efficiency and lowering the temperature. 1559666371095705362081 PSP 213.9 KB None None documents None 1559666371095705362081 /docs/en/brochure/939775017413.pdf 213949 /docs/en/brochure/939775017413.pdf 939775017413 documents N N 2019-06-04 Studio quality sound for the new era of driver experiences /docs/en/brochure/939775017413.pdf /docs/en/brochure/939775017413.pdf Brochure N 712453003803778552 2022-12-07 pdf N en May 1, 2019 712453003803778552 Brochure Y N Studio quality sound for the new era of driver experiences Package Information Package Information 1 4 1.0 English 1455078735060716171086 PSP 820.7 KB None None documents None 1455078735060716171086 /docs/en/package-information/SOT851-2.pdf 820665 /docs/en/package-information/SOT851-2.pdf SOT851-2 documents N N 2016-02-12 plastic, heatsink small outline package; 36 leads; low stand-off height /docs/en/package-information/SOT851-2.pdf /docs/en/package-information/SOT851-2.pdf Package Information N 302435339416912908 2022-12-07 pdf N en May 4, 2004 302435339416912908 Package Information Y N plastic, heatsink small outline package; 36 leads; low stand-off height false 0 TDF8599 downloads en true 1 Y PSP Brochure 1 /docs/en/brochure/939775017413.pdf 2019-06-04 1559666371095705362081 PSP 3 May 1, 2019 Brochure Operating with a maximum output power of 145 W, these highly dynamic stereo Class-D amplifiers for in-car entertainment deliver a superior audio experience, while increasing energy efficiency and lowering the temperature. None /docs/en/brochure/939775017413.pdf English documents 213949 None 712453003803778552 2022-12-07 N /docs/en/brochure/939775017413.pdf Studio quality sound for the new era of driver experiences /docs/en/brochure/939775017413.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Studio quality sound for the new era of driver experiences 213.9 KB 939775017413 N 1559666371095705362081 Data Sheet 2 /docs/en/data-sheet/TDF8599B.pdf 2015-09-12 1442069105502708160492 PSP 1 Aug 29, 2016 Data Sheet None /docs/en/data-sheet/TDF8599B.pdf English documents 563000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/TDF8599B.pdf I2C-bus controlled dual channel 43 W/2 Ohm, single channel 85 W/1 Ohm class-D power amplifier with load diagnostics /docs/en/data-sheet/TDF8599B.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N I2C-bus controlled dual channel 43 W/2 Ohm, single channel 85 W/1 Ohm class-D power amplifier with load diagnostics 563.0 KB TDF8599B N 1442069105502708160492 /docs/en/data-sheet/TDF8599A.pdf 2015-09-12 1442057158251706371776 PSP 2 May 2, 2013 Data Sheet None /docs/en/data-sheet/TDF8599A.pdf English documents 515000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/TDF8599A.pdf I2C-bus controlled dual channel 135W/4 Ohm, single channel 250W/2 Ohm class-D power amplifier with load diagnostics /docs/en/data-sheet/TDF8599A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.0 N I2C-bus controlled dual channel 135W/4 Ohm, single channel 250W/2 Ohm class-D power amplifier with load diagnostics 515.0 KB TDF8599A N 1442057158251706371776 Package Information 1 /docs/en/package-information/SOT851-2.pdf 2016-02-12 1455078735060716171086 PSP 4 May 4, 2004 Package Information None /docs/en/package-information/SOT851-2.pdf English documents 820665 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT851-2.pdf plastic, heatsink small outline package; 36 leads; low stand-off height /docs/en/package-information/SOT851-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic, heatsink small outline package; 36 leads; low stand-off height 820.7 KB SOT851-2 N 1455078735060716171086 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Brochure (1)
Data Sheet (2)
Package Information (1)

Support

What do you need help with?