The S32 Design Studio is a complimentary Integrated Development Environment (IDE) for automotive, ultra-reliable Power Architecture® (e200 core) and Arm®-based microcontrollers and processors.

The S32DS IDE is a straight forward development tool based on open-source software, including Eclipse IDE, GNU Compiler Collection (GCC), and GNU Debugger (GDB), with no code-size limitations that enable editing, compiling and debugging of designs. S32DS IDE supports Microsoft® Windows® 10/11 64-bit OS (with 32&64-bit binaries) and Ubuntu 20.04 (64 bit) host operating systems (OS).