S08SF|8-bit Motor Control SF MCUs | NXP Semiconductors

8-bit Motor Control SF MCUs

Roll over image to zoom in

Product Details

Features

8-bit HCS08 Central Processor Unit (CPU)

  • Up to 40 MHz HCS08 core frequency with 2.7V to 5.5V operation across temperature range of -40 °C to +125 °C

On-Chip Memory

  • 4K flash read/program/erase across entire operating voltage and temperature ranges
  • 128 bytes random access memory (RAM)
  • Security circuitry

Power-Saving Modes

  • Two low-power stop modes, reduced-power wait mode

Clock Source Options

  • Internal clock source (ICS) module

Peripherals

  • Interrupt priority controller (IPC)
  • Analog-to-digital converter (ADC)
    • Up to 8-channel
    • 10-bit resolution
    • 2.5 µs conversion time
  • Timer/pulse-width modulator module (TPM)
    • One 40 MHz 6-ch
    • One 40 MHz 1-ch
  • MTIM16—Two 16-bit modulo timers
  • Pulse width timers (PWT)
    • Two 16-bit PWT
    • selectable driving clock
    • positive/negative/period capture
  • Two 5-bit programmable reference analog comparators (PRACMP) with eight optional inputs for both positive and negative inputs
  • I²C module capable of operation up to 100 kbps operation with maximum bus loading
  • Fault detection shut down (FDS)
    • Shut down output pin upon fault detection

Input/Output

  • Up to 18 GPIO pins including one input-only pin and one output-only pin
  • KBI—4-pin keyboard interrupt module

System Protection

  • Watchdog computer operating properly (COP) reset with option to run from dedicated 1 kHz internal clock source or bus clock
  • Low-voltage detection with reset or interrupt, selectable trip points
  • Illegal opcode detection with reset
  • Illegal address detection with reset
  • Flash block protection

Development Support

  • Single-wire background debug interface
  • Breakpoint setting capability
  • On-chip in-circuit emulator (ICE) debug module
    • Two comparators
    • Nine trigger points

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

Flash (kB)

RAM (kB)

Core Type

Operating Frequency [Max] (MHz)

I2C

Supply Voltage [min] (V)

Supply Voltage [max] (V)

GPIO

Ambient Operating Temperature (Min to Max) (℃)

Active

TSSOP16

16

10K @ US$1.66

4

0.13

S08

20

1

2.7

5.5

14

-40 to 85

Active

TSSOP20

20

10K @ US$1.83

4

0.13

S08

20

1

2.7

5.5

18

-40 to 85

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Product Change Notice (1)
Reference Manual (1)
Reliability and Quality Information (3)
Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.