S12XS MCUs|16-Bit Microcontroller | NXP Semiconductors

S12XS Automotive and Industrial Microcontrollers (MCUs)

Block Diagram

S12XS Microcontroller Block Diagram

S12XS Microcontroller Block Diagram

Features

  • Key Features
    • DataFlash® for data storage or program memory extension
    • Reduce peripheral set for typical body applications
    • This product is included in NXP ®.s product longevity program, with assured supply for a minimum of 15 years after launch
  • Other Features
    • S12X CPU @ 40 MHz bus speed
    • 64 KB, 128 KB and 256 KB flash memory options, all with error correction code (ECC)
    • 4 KB to 8 KB DataFlash with ECC used for data or program storage
    • Choice of configurable 8-,10- or 12-bit analog-to-digital converter (ADC), capable of 3 µs conversion time
    • Support for control area network (CAN), local interconnect network (LIN) and serial peripheral interface (SPI) protocols
    • 8-channel timer with 16-bit counters
    • Excellent EMC/run and stop current performance

Buy/Parametrics

1-10 of 31 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Flash (kB)

RAM (kB)

EEPROM (kB)

ADC

ADC (bits)

Operating Frequency [Max] (MHz)

CAN

SPI

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Ambient Operating Temperature (Min to Max) (℃)

GPIO

Budgetary Price excluding tax

Active

HQFP80

80

128

8

8

1

8

40

1

1

5.5

3.13

-40 to 125

59

1K @ US$4.10

Active

LQFP112

112

128

8

8

1

16

40

1

1

5.5

3.13

-40 to 125

91

1K @ US$4.38

Active

LQFP112

112

128

8

8

1

16

40

1

1

5.5

3.13

-40 to 105

91

Active

LQFP64

64

256

12

8

1

8

40

1

1

5.5

3.13

-40 to 85

44

1K @ US$4.33

Active

LQFP112

112

256

12

8

1

16

40

1

1

5.5

3.13

-40 to 85

91

1K @ US$4.56

Active

HQFP80

80

256

12

8

1

8

40

1

1

5.5

3.13

-40 to 125

59

1K @ US$4.74

Active

LQFP112

112

256

12

8

1

8

40

1

1

5.5

3.13

-40 to 125

91

1K @ US$5.04

Active

LQFP112

112

256

12

8

1

8

40

1

1

5.5

3.13

-40 to 105

91

1K @ US$4.81

Active

LQFP64

64

64

4

4

1

8

40

1

1

5.5

3.13

-40 to 105

44

1K @ US$3.63

Active

LQFP64

64

128

8

8

1

8

40

1

1

5.5

3.13

-40 to 85

44

1K @ US$6.07

Documentation

Quick reference to our documentation types.

1-10 of 28 documents

Compact List

Application Note (13)
Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.