Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The S12ZVC platform, part of the S12 MagniV® mixed-signal MCU family, offers a low-cost, highly integrated solution that enables the design of smallest possible automotive CAN-termination nodes, while the family concept gives you scalability for platform design.
The S12ZVC integrates a sophisticated S12Z core together with a 12 V to 5 V voltage regulator and a CAN physical layer for automotive and industrial applications such as sensors, actuators switch panels or other user interfaces.
For additional information and sample availability, contact your local NXP Sales Office.
Note: To see the product features close this window.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Feature | S12ZVCA | S12ZVCA | S12ZVC | S12ZVC | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Package | 64-pin LQFP-EP | 48-pin LQFP | 64-pin LQFP-EP | 48-pin LQFP | ||||||||||||
Flash memory (ECC) (KByte) | 192 | 128 | 96 | 64 | 192 | 128 | 96 | 64 | 192 | 128 | 96 | 64 | 192 | 128 | 96 | 64 |
EEPROM (ECC) (KByte)
(4-byte erasable) |
2 | 2 | 2 | 1 | 2 | 2 | 2 | 1 | 2 | 2 | 2 | 1 | 2 | 2 | 2 | 1 |
RAM (ECC) (KByte) | 12 | 8 | 8 | 4 | 12 | 8 | 8 | 4 | 12 | 8 | 8 | 4 | 12 | 8 | 8 | 4 |
High Speed CAN Physical Layer | 1 | 1 | 1 | 1 | ||||||||||||
High Voltage Inputs | 2 | 2 | 2 | 2 | ||||||||||||
Vreg for CAN PHY with ext. ballast
(BCTLC) |
yes | yes | yes | yes | ||||||||||||
VDDX/VSSX pins | 2/2 | 2/2 | 2/2 | 2/2 | ||||||||||||
msCAN | 1 | 1 | 1 | 1 | ||||||||||||
SCI/SPI/IIC | 2/2/1 | 2/1/1 | 2/2/1 | 2/1/1 | ||||||||||||
SENT (Transmitter) | 1 | 1 | 1 | 1 | ||||||||||||
16-bit Timer channels | 8 + 4 (20 ns resolution) | 4 + 4 (20 ns resolution) | 8 + 4 (20 ns resolution) | 4 + 4 (20 ns resolution) | ||||||||||||
16-bit PWM channels | 4 + 4 (20 ns resolution) | 4 + 3 (20 ns resolution) | 4 + 4 (20 ns resolution) | 4 + 3 (20 ns resolution) | ||||||||||||
ADC channels | 16 (12-bit) | 10 (12-bit) | 16 (10-bit) | 10 (10-bit) | ||||||||||||
8-bit DAC | 1 | 1 | - | - | ||||||||||||
ACMP 5V (with rail-to-rail inputs) | 2 | 2 | - | - | ||||||||||||
EVDD (20 mA source) | 1 | 1 | 1 | 1 | ||||||||||||
N-GPIO (25 mA sink) | 4 | 4 | 4 | 4 |
5 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | Package Termination Count | Budgetary Price excluding tax | Core Type | Operating Frequency [Max] (MHz) | Flash (kB) | RAM (kB) | EEPROM (kB) | Other Analog | PHY | GPIO | CAN | SCI | SPI | I2C | External Analog [ADC] (Channels, bits) | Internal Analog [ADC] (Channels, bits) | 16-bit PWM | 16-bit Timer | SENT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | HLQFP64 | 64 | 1K @ US$3.50 | S12Z | 32 | 192 | 12 | 2 | 4-ch NGPIO | CAN | 42 | 1 | 2 | 2 | 1 | 16 , 10 | 10 , 5 | 4 | 8 | 1 | |||
Active | LQFP48 | 48 | 1K @ US$3.40 | S12Z | 32 | 192 | 12 | 2 | 4-ch NGPIO | CAN | 28 | 1 | 2 | 1 | 1 | 10 , 10 | 10 , 5 | 3 | 4 | 1 | |||
Active | HLQFP64 | 64 | 1K @ US$3.67 | S12Z | 32 | 192 | 12 | 2 | 2-ch. ACMP, 4-ch NGPIO, DAC | CAN | 42 | 1 | 2 | 2 | 1 | 16 , 10 | 12 , 5 | 4 | 8 | 1 | |||
Active | LQFP48 | 48 | 1K @ US$3.57 | S12Z | 32 | 192 | 12 | 2 | 2-ch. ACMP, 4-ch NGPIO, DAC | CAN | 28 | 1 | 2 | 1 | 1 | 10 , 10 | 12 , 5 | 3 | 4 | 1 | |||
Active | HLQFP64 | 64 | 1K @ US$4.02 | S12Z | 32 | 192 | 12 | 2 | 2-ch. ACMP, 4-ch NGPIO, DAC | CAN | 42 | 1 | 2 | 2 | 1 | 16 , 10 | 12 , 5 | 4 | 4 | 1 |
Quick reference to our documentation types.
1-10 of 35 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 35 documents
Compact List
2 design files
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 design files
1-5 of 6 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 6 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 14 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 14 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
4 trainings
4 trainings
1800-2200 MHz, 6.3 W Avg., 28 V Airfast® Wideband Integrated RF LDMOS Amplifier
buy optionsHelp us improve your experience on our site. We invite you to take our five-question survey.