NTS0102 | NXP Semiconductors

Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

Block Diagram

NTS0102

NTS0102 Block Diagram

Features

Key Features

  • Wide supply voltage range:
    • VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V
  • Maximum data rates:
    • Push-pull: 50 Mbit/s
  • IOFF circuitry provides partial Power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • ESD protection:
    • HBM JESD22-A114E Class 2 exceeds 2500 V for A port
    • HBM JESD22-A114E Class 3B exceeds 8000 V for B port
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1500 V
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 18 documents

Compact List

Application Note (1)
Data Sheet (2)
Package Information (6)
Packing Information (5)
Show All

Design Files

Quick reference to our design files types.

5 design files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.