Dual-Supply Translating Transceiver | NXP Semiconductors

Dual-Supply Translating Transceiver (Auto-Direction Sensing, Three-State)

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

NTB0101A

NTB0101A Block Diagram

Features

Microcontrollers (MCUs)

  • Wide supply voltage range:
    • VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
  • IOFF circuitry provides partial Power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • ESD protection:
    • HBM JESD22-A114E Class 2 exceeds 2500 V for A port
    • HBM JESD22-A114E Class 3B exceeds 15000 V for B port
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1500 V
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 15 documents

Compact List

Data Sheet (2)
Package Information (4)
Packing Information (4)
Show All

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.