External Industrial Lighting 5MHz SPI-Controlled Switch
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
The NXP® 12XS6 is a 4th generation eXtreme switch for automotive lighting drivers that can control and diagnose bulbs and light emitting diodes (LEDs) with enhanced diagnostic precision.
Note: To see the product features close this window.
Product | Datasheet | RDSon (mOhm) | Package | Suggested tool |
MC07XS6517 | Datasheet |
3 x 7.0 2 x 17.0 |
SOIC EP 54 | KIT07XS6517EVB |
MC08XS6421 | Datasheet |
2 x 8.0 2 x 21.0 |
SOIC EP 32 | KIT08XS6421EKEVB |
MC10XS6200 | Datasheet | 2 x 10.0 | SOIC EP 32 | KIT10XS6200EKEVB |
MC10XS6225 | Datasheet |
1 x 10.0 1 x 25.0 |
SOIC EP 32 | KIT10XS6225EKEVB |
MC10XS6325 | Datasheet |
2 x 10.0 1 x 25.0 |
SOIC EP 32 | KIT10XS6325EKEVB |
MC17XS6400 | Datasheet | 4 x 17.0 | SOIC EP 32 | KIT17XS6400EKEVB |
MC17XS6500 | Datasheet | 5 x 17.0 | SOIC EP 32 | KIT17XS6500EVB |
MC40XS6500 | Datasheet | 5 x 40.0 | SOIC EP 32 | KIT40XS6500EKEVB |
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
1-10 of 13 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 13 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 18 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 18 hardware offerings
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
3 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.