Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
The NXP 12XS2 eXtreme switch family consists of very low RDSON devices in single or dual high side configuration to replace electromechanical relays or discrete devices in power management applications and DC motor control.
Product | Datasheet | # of outputs | RDSon (mOhm) | Package | Suggested tool |
MC33981 | Datasheet | Single | 1 x 4.0 | PQFN 16 | - |
MC33982 | Datasheet | Single | 1 x 2.0 | PQFN 16 | KIT33982CEVBE |
MC33984 | Datasheet | Dual | 2 x 4.0 | PQFN 16 | KIT33984CEVBE |
MC33988 | Datasheet | Dual | 2 x 8.0 | PQFN 16 | KIT33988CEVBE |
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
3 results
Include 5 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count |
---|---|---|---|---|---|---|
Active | 1K @ US$3.27 | HQFN16 | 16 | |||
Active | 1K @ US$3.89 | HQFN16 | 16 | |||
Active | 1K @ US$4.72 | HQFN16 | 16 |
Quick reference to our documentation types.
1-10 of 16 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 16 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
3 hardware offerings
3 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.