Receive the full breakdown. See the product footprint and more in the eCad file.
Compact List
Sign in for a personalized NXP experience.
The TDF8599 is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology. Low power dissipation enables the TDF8599 high-efficiency, class-D amplifier to be used with a smaller heat sink than those normally used with standard class-AB amplifiers.
The TDF8599 can operate in either non-I²C-bus mode or I²C-bus mode. When in I²C-bus mode, DC load detection results and fault conditions can be easily read back from the device. Up to five I²C-bus addresses can be selected depending on the value of the external resistor connected to pins ADS and MOD.
When pin ADS is short circuited to pin AGND, the TDF8599 operates in non-I²C-bus mode. Switching between Operating mode and Mute mode in non-I²C-bus mode is only possible using pins EN and SEL_MUTE.
3 results
Include 0 NRND
Part | Order | CAD Model | Package Type | Remark | Supply voltage (V) | RMS power (W) | Gain (dB) | S | Channel separation | Channel configuration | Package Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
HSOP36 | I²C Diagnostic | 35 | 2 x 26 (135@4Ohm) | 26 | S23 = MSL3; 250° for 5 sec | 68 | BTL stereo class-D | 3.5 | |||
HSOP36 | I²C Diagnostic | 24 | 2 x 26 (70@4Ohm) | 26 | S23 = MSL3; 250° for 5 sec | 68 | BTL stereo class-D | 3.5 | |||
HSOP36 | I²C Diagnostic | 48 | 2 x 26 (155@6Ohm) | 26 | S23 = MSL3; 250° for 5 sec | 68 | BTL stereo class-D | 3.5 |
Quick reference to our documentation types.
4 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
4 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.