UJA1163TK | Mini High-Speed CAN SBC | NXP Semiconductors

Mini High-Speed CAN System Basis Chip with Standby Mode

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

General

  • ISO 11898-2 and ISO 11898-5 compliant high-speed CAN transceiver
  • Loop delay symmetry timing enables reliable communication at data rates up to 2 Mbit/s in the CAN FD fast phase
  • Autonomous bus biasing according to ISO 11898-6
  • Fully integrated 5 V/100 mA low-drop voltage regulator for 5 V microcontroller supply (V1)
  • Bus connections are truly floating when power to pin BAT is off

Designed for Automotive Applications

  • ±8 kV ElectroStatic Discharge (ESD) protection, according to the Human Body Model (HBM) on the CAN bus pins
  • ±6 kV ESD protection, according to IEC 61000-4-2 on the CAN bus pins and on pin BAT
  • CAN bus pins short-circuit proof to ±58 V
  • Battery and CAN bus pins protected against automotive transients according to ISO 7637-3
  • Very low quiescent current in Standby mode with full wake-up capability
  • Leadless HVSON14 package (3.0 mm x 4.5 mm) with improved Automated Optical Inspection (AOI) capability and low thermal resistance
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)

Low-drop voltage regulator for 5 V microcontroller supply (V1)

  • 5 V nominal output; ±2 % accuracy
  • 100 mA output current capability
  • Current limiting above 150 mA
  • On-resistance of 5 Ω (max)
  • Support for microcontroller RAM retention down to a battery voltage of 2 V
  • Undervoltage reset at 90 % of nominal value
  • Excellent transient response with a 4.7 μF ceramic output capacitor
  • Short-circuit to GND/overload protection on pin V1

Power Management

  • Standby mode featuring very low supply current; voltage V1 remains active to maintain the supply to the microcontroller
  • Remote wake-up capability via standard CAN wake-up pattern

System Control and Diagnostic Features

  • Mode control via pin STBN
  • Overtemperature shutdown
  • Bidirectional reset pin

More

Buy/Parametrics










































































































N true 0 PSPUJA1163TKen 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 1 1 2.0 English 1442069588401695087073 PSP 518.6 KB None None documents None 1442069588401695087073 /docs/en/data-sheet/UJA1163.pdf 518620 /docs/en/data-sheet/UJA1163.pdf UJA1163 documents N N 2014-06-25 Mini high-speed CAN system basis chip with Standby mode /docs/en/data-sheet/UJA1163.pdf /docs/en/data-sheet/UJA1163.pdf Data Sheet N 980000996212993340 2024-01-23 pdf N en May 27, 2014 980000996212993340 Data Sheet Y N Mini high-speed CAN system basis chip with Standby mode Package Information Package Information 1 2 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals Packing Information Packing Information 1 3 2.0 English 1442131311453729579652 PSP 141.9 KB None None documents None 1442131311453729579652 /docs/en/packing/SOT1086-2_118.pdf 141851 /docs/en/packing/SOT1086-2_118.pdf SOT1086-2_118 documents N N 2013-05-21 HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf /docs/en/packing/SOT1086-2_118.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en May 21, 2013 145666923842250347 Packing Information Y N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 false 0 UJA1163TK downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/UJA1163.pdf 2014-06-25 1442069588401695087073 PSP 1 May 27, 2014 Data Sheet None /docs/en/data-sheet/UJA1163.pdf English documents 518620 None 980000996212993340 2024-01-23 N /docs/en/data-sheet/UJA1163.pdf Mini high-speed CAN system basis chip with Standby mode /docs/en/data-sheet/UJA1163.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N Mini high-speed CAN system basis chip with Standby mode 518.6 KB UJA1163 N 1442069588401695087073 Package Information 1 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 2 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 Packing Information 1 /docs/en/packing/SOT1086-2_118.pdf 2013-05-21 1442131311453729579652 PSP 3 May 21, 2013 Packing Information None /docs/en/packing/SOT1086-2_118.pdf English documents 141851 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1086-2_118.pdf HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 141.9 KB SOT1086-2_118 N 1442131311453729579652 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history