LIN System Basis Chip with LED Drivers

See product image

Product Details

Features

Key Features

  • LIN 2.0/2.1/2.2 compliant /SAE J2602 compliant / Downward compatible with LIN 1.3
  • Internal LIN follower termination resistor
  • Follower Node Position Detection (SNPD) supported by LIN bus switch
  • Voltage regulator offering 5 V, 70 mA capability, 2% voltage regulator accuracy over specified temperature and supply ranges
  • 3 high-side switches delivering up to 30 mA (e.g. to provide complete control over color blending and brightness in LEDs)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

3 documents

Design Files

Support

What do you need help with?