TJA1042 | High speed CAN transceiver | NXP Semiconductors

High-Speed CAN Transceiver with Standby Mode

Roll over image to zoom in

Block Diagram

TJA1042

TJA1042 Block Diagram

Features

General Features

  • Fully ISO 11898-2:2016, SAE J2284-1 to SAE J2284-5 and SAE J1939-14 compliant
  • Timing guaranteed for data rates up to 5 Mbit/s in the CAN FD fast phase
  • Suitable for 12 V and 24 V systems
  • Low Electromagnetic Emission (EME) and high Electromagnetic Immunity (EMI), according to proposed EMC Standards IEC 62228-3 and SAE J2962-2
  • Variants with a VIO pin allow for direct interfacing with 3.3 V to 5 V microcontrollers
  • Shorter propagation delay on the TJA1042B and TJA1042C variants supports larger network topologies
  • SPLIT voltage output on TJA1042T and TJA1042CT for stabilizing the recessive bus level
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)
  • AEC-Q100 qualified

Predictable and Fail-Safe Behavior

  • Very low-current Standby mode with host and bus wake-up capability
  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from the bus when not powered up (zero loads)
  • Transmit Data (TXD) dominant time-out function
  • Bus-dominant time-out function in Standby mode
  • Undervoltage detection on pins VCC and VIO

Protection

  • High ESD handling capability on the bus pins (±8 kV)
  • High voltage robustness on CAN pins (±58 V)
  • Bus pins protected against transients in automotive environments
  • Thermally protected

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

8 documents

Compact List

Data Sheet (1)
Package Information (2)
Packing Information (2)
Selector Guide (1)
Supporting Information (2)

Design Files

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1 software offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.