Resonant Power Supply Control IC | NXP Semiconductors

Resonant Power Supply Control IC

Roll over image to zoom in

Product Details

Features

Distinctive Features

  • Complete functionality as a combination with TEA19162T
  • Integrated high-voltage start-up
  • Integrated high-voltage level shifter (LS)
  • Very fast start-up (< 500 ms at Vmains = 100 V (AC))
  • Continuously VSUPIC regulation via the SUPHV pin during start-up and protection, allowing minimum SUPIC capacitor values
  • Operating frequencies are outside the audible area at all operating modes
  • Integrated soft start
  • Powergood function
  • Maximum 500 kHz half-bridge switching frequency

Green Features

  • Very high efficiency from low load to high load
  • Compliant with energy using product directive (EuP) lot 6
  • Excellent no-load input power (< 75 mW for TEA19161T/TEA19162T/TEA1995T combination)
  • Regulated low opto current, enabling low no-load power consumption
  • Very low supply current during non-switching state in burst mode
  • Adaptive non-overlap time

Protection Features

  • Supply undervoltage protection (UVP)
  • Adjustable latch or restart function for overpower protection (OPP)
  • On-chip overtemperature protection (OTP)
  • Capacitive mode regulation (CMR)
  • Accurate overvoltage protection (OVP)
  • Maximum on-time protection for low-side and high-side driver output
  • Overcurrent protection (OCP)

NXP GreenChip

  • This product is part of the NXP GreenChip portfolio, this program optimizes for energy efficiency in mobile and computing applications, specializing in high-power density, safety and reliability.

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Topology

Supply Voltage [max] (V)

Softstart

Active

10K @ US$0.81

SO16

16

Resonant control

36

Y

N true 0 PSPTEA19161Ten 9 Application Note Application Note t789 1 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 2 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 TEA19161T 2.2 English Digital controller for high-efficiency resonant power supply data sheet 1457920105709718958891 PSP 519.3 KB None None documents None 1457920105709718958891 /docs/en/data-sheet/TEA19161T.pdf 519339 /docs/en/data-sheet/TEA19161T.pdf TEA19161T documents N N 2016-03-10 Digital controller for high-efficiency resonant power supply /docs/en/data-sheet/TEA19161T.pdf /docs/en/data-sheet/TEA19161T.pdf Data Sheet N 980000996212993340 2023-11-22 pdf N en Jan 23, 2023 980000996212993340 Data Sheet Y N Digital controller for high-efficiency resonant power supply Application Note Application Note 1 2 TEA19161T,TEA19162T,TEA1995T 2.1 English TEA19161 and TEA19162 controller ICs 1494565722985722963062 PSP 8.8 MB None None documents None 1494565722985722963062 /docs/en/application-note/AN11801.pdf 8812576 /docs/en/application-note/AN11801.pdf AN11801 documents N N 2017-05-11 TEA19161 and TEA19162 controller ICs /docs/en/application-note/AN11801.pdf /docs/en/application-note/AN11801.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 9, 2021 645036621402383989 Application Note Y N TEA19161 and TEA19162 controller ICs PDF User Guide User Guide 1 3 TEA19161T,TEA19162T,TEA1916DB1262,TEA1995T 1.1 English TEA1916DB1262 digital resonant 240 W/12 V power supply demo board 1512140099318740831634 PSP 14.0 MB None None documents None 1512140099318740831634 /docs/en/nxp/user-guides/UM10972.pdf 14047740 /docs/en/nxp/user-guides/UM10972.pdf UM10972 documents N N 2017-12-01 TEA1916DB1262 digital resonant 240 W/12 V power supply demo board /docs/en/nxp/user-guides/UM10972.pdf /docs/en/nxp/user-guides/UM10972.pdf User Guide N 132339537837198660 2023-06-18 pdf N en Jun 8, 2018 132339537837198660 User Guide Y N TEA1916DB1262 digital resonant 240 W/12 V power supply demo board Brochure Brochure 1 4 1.0 English NXP’s TEA1916 and TEA1995 IC combination helps you significantly reduce the design complexity of high-efficiency resonant power supplies while meeting ever-tougher regulations. Offering a high level of digital integration and control, this new LLC platform delivers a significant advance over previous topologies, resulting in high efficiency over the complete load range. 1442048902991725070793 PSP 1.4 MB None None documents None 1442048902991725070793 /docs/en/brochure/75017644.pdf 1429649 /docs/en/brochure/75017644.pdf 75017644 documents N N 2016-03-10 NXP GreenChip ICs TEA1916 and TEA1995 /docs/en/brochure/75017644.pdf /docs/en/brochure/75017644.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Jun 12, 2019 712453003803778552 Brochure Y N NXP GreenChip ICs TEA1916 and TEA1995 Fact Sheet Fact Sheet 1 5 1 English NXP TEA2016 LLC Resonant Converter Design Tool Fact Sheet 1583205376844706573321 PSP 425.3 KB None None documents None 1583205376844706573321 /docs/en/fact-sheet/LLCRESCONDTFS.pdf 425325 /docs/en/fact-sheet/LLCRESCONDTFS.pdf LLCRESCONDTFS documents N N 2020-03-02 NXP TEA2016 LLC Resonant Converter Design Tool Fact Sheet /docs/en/fact-sheet/LLCRESCONDTFS.pdf /docs/en/fact-sheet/LLCRESCONDTFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Feb 9, 2021 736675474163315314 Fact Sheet Y N NXP TEA2016 LLC Resonant Converter Design Tool Fact Sheet Package Information Package Information 1 6 1.1 English Outline and soldering footprint drawings of SO8 package 1455079789802691427607 PSP 175.4 KB None None documents None 1455079789802691427607 /docs/en/package-information/SOT96-1.pdf 175406 /docs/en/package-information/SOT96-1.pdf SOT96-1 documents N N 2016-10-08 Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf /docs/en/package-information/SOT96-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body PDF Packing Information Packing Information 1 7 2.0 English 1442131194585714093488 PSP 237.4 KB Registration without Disclaimer None documents Extended 1442131194585714093488 /secured/assets/documents/en/packing/SOT96-1_118.pdf 237384 /secured/assets/documents/en/packing/SOT96-1_118.pdf SOT96-1_118 documents Y N 2013-04-19 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /webapp/Download?colCode=SOT96-1_118 /secured/assets/documents/en/packing/SOT96-1_118.pdf Packing Information N 145666923842250347 2024-03-13 pdf Y en Apr 19, 2013 145666923842250347 Packing Information Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Supporting Information Supporting Information 2 8 3.0 English Wave Soldering temperature profile 1442126272902697845559 PSP 206.3 KB None None documents None 1442126272902697845559 /docs/en/supporting-information/Wave_Soldering_Profile.pdf 206338 /docs/en/supporting-information/Wave_Soldering_Profile.pdf WAVE_SOLDERING_PROFILE documents N N 2016-06-20 Wave Soldering Profile /docs/en/supporting-information/Wave_Soldering_Profile.pdf /docs/en/supporting-information/Wave_Soldering_Profile.pdf Supporting Information N 371282830530968666 2024-10-24 pdf N en Jul 1, 2016 371282830530968666 Supporting Information Y N Wave Soldering Profile 9 1.0 English Footprint for reflow soldering 1442122730480711091281 PSP 8.8 KB None None documents None 1442122730480711091281 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 8792 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf SO-SOJ-REFLOW documents N N 2013-07-15 Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for reflow soldering true 0 TEA19161T downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN11801.pdf 2017-05-11 1494565722985722963062 PSP 2 Apr 9, 2021 Application Note TEA19161 and TEA19162 controller ICs PDF None /docs/en/application-note/AN11801.pdf English documents 8812576 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11801.pdf TEA19161 and TEA19162 controller ICs /docs/en/application-note/AN11801.pdf documents 645036621402383989 Application Note N en None Y pdf 2.1 N N TEA19161 and TEA19162 controller ICs TEA19161T,TEA19162T,TEA1995T 8.8 MB AN11801 N 1494565722985722963062 Brochure 1 /docs/en/brochure/75017644.pdf 2016-03-10 1442048902991725070793 PSP 4 Jun 12, 2019 Brochure NXP’s TEA1916 and TEA1995 IC combination helps you significantly reduce the design complexity of high-efficiency resonant power supplies while meeting ever-tougher regulations. Offering a high level of digital integration and control, this new LLC platform delivers a significant advance over previous topologies, resulting in high efficiency over the complete load range. None /docs/en/brochure/75017644.pdf English documents 1429649 None 712453003803778552 2022-12-07 N /docs/en/brochure/75017644.pdf NXP GreenChip ICs TEA1916 and TEA1995 /docs/en/brochure/75017644.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N NXP GreenChip ICs TEA1916 and TEA1995 1.4 MB 75017644 N 1442048902991725070793 Data Sheet 1 /docs/en/data-sheet/TEA19161T.pdf 2016-03-10 1457920105709718958891 PSP 1 Jan 23, 2023 Data Sheet Digital controller for high-efficiency resonant power supply data sheet None /docs/en/data-sheet/TEA19161T.pdf English documents 519339 None 980000996212993340 2023-11-22 N /docs/en/data-sheet/TEA19161T.pdf Digital controller for high-efficiency resonant power supply /docs/en/data-sheet/TEA19161T.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.2 N N Digital controller for high-efficiency resonant power supply TEA19161T 519.3 KB TEA19161T N 1457920105709718958891 Fact Sheet 1 /docs/en/fact-sheet/LLCRESCONDTFS.pdf 2020-03-02 1583205376844706573321 PSP 5 Feb 9, 2021 Fact Sheet NXP TEA2016 LLC Resonant Converter Design Tool Fact Sheet None /docs/en/fact-sheet/LLCRESCONDTFS.pdf English documents 425325 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/LLCRESCONDTFS.pdf NXP TEA2016 LLC Resonant Converter Design Tool Fact Sheet /docs/en/fact-sheet/LLCRESCONDTFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N NXP TEA2016 LLC Resonant Converter Design Tool Fact Sheet 425.3 KB LLCRESCONDTFS N 1583205376844706573321 Package Information 1 /docs/en/package-information/SOT96-1.pdf 2016-10-08 1455079789802691427607 PSP 6 Jan 9, 2017 Package Information Outline and soldering footprint drawings of SO8 package PDF None /docs/en/package-information/SOT96-1.pdf English documents 175406 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT96-1.pdf Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body 175.4 KB SOT96-1 N 1455079789802691427607 Packing Information 1 /secured/assets/documents/en/packing/SOT96-1_118.pdf 2013-04-19 1442131194585714093488 PSP 7 Apr 19, 2013 Packing Information Registration without Disclaimer /secured/assets/documents/en/packing/SOT96-1_118.pdf English documents 237384 None 145666923842250347 2024-03-13 Y /webapp/Download?colCode=SOT96-1_118 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /secured/assets/documents/en/packing/SOT96-1_118.pdf documents 145666923842250347 Packing Information N en Extended Y pdf 2.0 Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 237.4 KB SOT96-1_118 N 1442131194585714093488 Supporting Information 2 /docs/en/supporting-information/Wave_Soldering_Profile.pdf 2016-06-20 1442126272902697845559 PSP 8 Jul 1, 2016 Supporting Information Wave Soldering temperature profile None /docs/en/supporting-information/Wave_Soldering_Profile.pdf English documents 206338 None 371282830530968666 2024-10-24 N /docs/en/supporting-information/Wave_Soldering_Profile.pdf Wave Soldering Profile /docs/en/supporting-information/Wave_Soldering_Profile.pdf documents 371282830530968666 Supporting Information N en None Y pdf 3.0 N N Wave Soldering Profile 206.3 KB WAVE_SOLDERING_PROFILE N 1442126272902697845559 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 2013-07-15 1442122730480711091281 PSP 9 Oct 8, 2009 Supporting Information Footprint for reflow soldering None /docs/en/supporting-information/SO-SOJ-REFLOW.pdf English documents 8792 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for reflow soldering 8.8 KB SO-SOJ-REFLOW N 1442122730480711091281 User Guide 1 /docs/en/nxp/user-guides/UM10972.pdf 2017-12-01 1512140099318740831634 PSP 3 Jun 8, 2018 User Guide TEA1916DB1262 digital resonant 240 W/12 V power supply demo board None /docs/en/nxp/user-guides/UM10972.pdf English documents 14047740 None 132339537837198660 2023-06-18 N /docs/en/nxp/user-guides/UM10972.pdf TEA1916DB1262 digital resonant 240 W/12 V power supply demo board /docs/en/nxp/user-guides/UM10972.pdf documents 132339537837198660 User Guide N en None Y pdf 1.1 N N TEA1916DB1262 digital resonant 240 W/12 V power supply demo board TEA19161T,TEA19162T,TEA1916DB1262,TEA1995T 14.0 MB UM10972 N 1512140099318740831634 true Y Products

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (2)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.