TDF8546 | I²C-Bus Controlled 4 x 45 W | NXP Semiconductors

I2C-Bus Controlled 4 x 45 W Best Efficiency Amplifier

More

Product Details

Features

  • Stop/start-car prepared: keeps operating without audible disturbance during engine start at a battery voltage as low as 6 V
  • New best efficiency mode with low switching distortion
  • Extreme best efficiency mode (uses information from 4 channels) with 17 % less dissipation for uncorrelated signals compared to 2-channel best efficiency mode
  • Operates in either legacy (non I²C-bus) or I²C-bus modes (3.3 V and 5 V compliant)
  • Four hardware-programmable I²C-bus addresses
  • Can drive 2 Ω and 4 Ω loads
  • Speaker fault detection
  • Start-up diagnostics with load detection: open, short, present; filtered for door-slam and chatter relays
  • AC load (tweeter) detection with low and high current mode
  • Gain select after start-up without audible disturbance
  • Independent selectable soft mute of front and rear channels
  • Programmable gain (26 dB and 16 dB), independently programmable for the front and rear channels
  • Line driver mode supports engine start at a battery voltage as low as 6 V (16 dB and mid-tap voltage 0.25 VP)
  • Programmable clip detect: 2 %, 5 % or 10 %
  • Programmable thermal pre-warning
  • Pin STB can be programmed/multiplexed with second-clip detect
  • Clip information of each channel can be directed separately to pin DIAG or pin STB
  • Independent enabling of thermal-, clip- or load fault information (short across the load or to VP or to ground) on pin DIAG
  • Loss-of-ground and open VP safe (minimum series resistance required)
  • All amplifier outputs short-circuit proof to ground, supply voltage and across the load (channel independent)
  • All pins short-circuit proof to ground
  • Temperature controlled gain reduction to prevent audio holes at high junction temperatures
  • Programmable low battery voltage detection to enable 7.5 V or 6 V minimum battery voltage operation
  • Over-voltage protection (load-dump safe up to VP = 50 V) with over-voltage pre-warning at 16 V
  • Offset detection

Buy/Parametrics










































































































N true 0 PSPTDF8546en 5 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 3 en_US en_US en Data Sheet Data Sheet 1 1 8.0 English 1442133451339711439176 PSP 414.8 KB None None documents None 1442133451339711439176 /docs/en/data-sheet/TDF8546_SDS.pdf 414786 /docs/en/data-sheet/TDF8546_SDS.pdf TDF8546_SDS documents N N 2015-05-13 I2C-bus controlled 4 x 45 W best efficiency amplifier /docs/en/data-sheet/TDF8546_SDS.pdf /docs/en/data-sheet/TDF8546_SDS.pdf Data Sheet N 980000996212993340 2023-07-13 pdf N en May 4, 2015 980000996212993340 Data Sheet Y N I2C-bus controlled 4 x 45 W best efficiency amplifier Brochure Brochure 1 2 0 Chinese 这些先进的AB类放大器设计用于带启停功能的汽车,支持在发动机启停期间无缝收听音频流。该放大器的工作电压范围为6至18 V。 1442049047911743140176zh PSP 487.1 KB None None documents None 1442049047911743140176 /docs/zh/brochure/75017414.pdf 487121 /docs/zh/brochure/75017414.pdf 75017414 documents N N 2019-06-04 Seamless sound experience for start-stop cars /docs/zh/brochure/75017414.pdf /docs/zh/brochure/75017414.pdf Brochure N 712453003803778552 2022-12-07 zh Jul 28, 2021 712453003803778552 Brochure Y N 启停汽车时的无缝音响体验 1.0 English 1442049047911743140176 PSP 487.1 KB None None documents None 1442049047911743140176 /docs/en/brochure/75017414.pdf 487121 /docs/en/brochure/75017414.pdf 75017414 documents N N 2019-06-04 Seamless sound experience for start-stop cars /docs/en/brochure/75017414.pdf /docs/en/brochure/75017414.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Apr 1, 2019 712453003803778552 Brochure Y N Seamless sound experience for start-stop cars Package Information Package Information 3 3 1.0 English 1455078826650702681624 PSP 486.4 KB None None documents None 1455078826650702681624 /docs/en/package-information/SOT827-1.pdf 486387 /docs/en/package-information/SOT827-1.pdf SOT827-1 documents N N 2016-02-12 plastic DIL-bent-SIL (special bent) power package; 27 leads (lead length 6.8 mm) /docs/en/package-information/SOT827-1.pdf /docs/en/package-information/SOT827-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic DIL-bent-SIL (special bent) power package; 27 leads (lead length 6.8 mm) 4 1.0 English 1455078963856726563892 PSP 462.0 KB None None documents None 1455078963856726563892 /docs/en/package-information/SOT1154-1.pdf 462000 /docs/en/package-information/SOT1154-1.pdf SOT1154-1 documents N 2016-02-09 plastic dual bent surface mounted SIL power package; 27 leads /docs/en/package-information/SOT1154-1.pdf /docs/en/package-information/SOT1154-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic dual bent surface mounted SIL power package; 27 leads 5 1.0 English 1455078735060716171086 PSP 820.7 KB None None documents None 1455078735060716171086 /docs/en/package-information/SOT851-2.pdf 820665 /docs/en/package-information/SOT851-2.pdf SOT851-2 documents N N 2016-02-12 plastic, heatsink small outline package; 36 leads; low stand-off height /docs/en/package-information/SOT851-2.pdf /docs/en/package-information/SOT851-2.pdf Package Information N 302435339416912908 2022-12-07 pdf N en May 4, 2004 302435339416912908 Package Information Y N plastic, heatsink small outline package; 36 leads; low stand-off height false 0 TDF8546 downloads en true 1 Y PSP Brochure 1 /docs/en/brochure/75017414.pdf 2019-06-04 1442049047911743140176 PSP 2 Apr 1, 2019 Brochure None /docs/en/brochure/75017414.pdf English documents 487121 None 712453003803778552 2022-12-07 N /docs/en/brochure/75017414.pdf Seamless sound experience for start-stop cars /docs/en/brochure/75017414.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Seamless sound experience for start-stop cars 487.1 KB 75017414 N 1442049047911743140176 Data Sheet 1 /docs/en/data-sheet/TDF8546_SDS.pdf 2015-05-13 1442133451339711439176 PSP 1 May 4, 2015 Data Sheet None /docs/en/data-sheet/TDF8546_SDS.pdf English documents 414786 None 980000996212993340 2023-07-13 N /docs/en/data-sheet/TDF8546_SDS.pdf I2C-bus controlled 4 x 45 W best efficiency amplifier /docs/en/data-sheet/TDF8546_SDS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8.0 N N I2C-bus controlled 4 x 45 W best efficiency amplifier 414.8 KB TDF8546_SDS N 1442133451339711439176 Package Information 3 /docs/en/package-information/SOT827-1.pdf 2016-02-12 1455078826650702681624 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT827-1.pdf English documents 486387 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT827-1.pdf plastic DIL-bent-SIL (special bent) power package; 27 leads (lead length 6.8 mm) /docs/en/package-information/SOT827-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic DIL-bent-SIL (special bent) power package; 27 leads (lead length 6.8 mm) 486.4 KB SOT827-1 N 1455078826650702681624 /docs/en/package-information/SOT1154-1.pdf 2016-02-09 1455078963856726563892 PSP 4 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1154-1.pdf English documents 462000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT1154-1.pdf plastic dual bent surface mounted SIL power package; 27 leads /docs/en/package-information/SOT1154-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic dual bent surface mounted SIL power package; 27 leads 462.0 KB SOT1154-1 N 1455078963856726563892 /docs/en/package-information/SOT851-2.pdf 2016-02-12 1455078735060716171086 PSP 5 May 4, 2004 Package Information None /docs/en/package-information/SOT851-2.pdf English documents 820665 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT851-2.pdf plastic, heatsink small outline package; 36 leads; low stand-off height /docs/en/package-information/SOT851-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic, heatsink small outline package; 36 leads; low stand-off height 820.7 KB SOT851-2 N 1455078735060716171086 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Brochure (1)
Data Sheet (1)
Package Information (3)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history