TDF8530TH | Class-D Power Amplifier with Full Diagnostics | NXP Semiconductors

I2C-Bus Controlled Quad Channel 45 W / 2 Ω Class-D Power Amplifier with Full Diagnostics

Roll over image to zoom in

Product Details

Features

Key Features

  • High-efficiency
  • Low quiescent current
  • Operating voltage from 6 V to 24 V
  • 4 Ω or 2 Ω capable BTL channels
  • Fast-mode I²C-bus
  • I²C-bus mode with 12 I²C-bus addresses or non-I²C-bus mode operation
  • Clip detect selectable at 0.2 % or 10 % THD
  • Independent short-circuit protection for each channel
  • Advanced short-circuit protection for load, GND and supply
  • Load dump protection to 50 V
  • Thermal foldback and thermal protection
  • DC offset protection
  • Selectable AD or BD modulation
  • Advanced clocking:
    • Switchable oscillator clock source: internal for Controller mode or external for Target mode
    • Spread spectrum mode
    • Phase staggering
    • Frequency hopping
  • No ‘pop noise’ caused by DC output offset voltage
  • I²C-bus mode:
    • Load diagnostics
      • Speaker load, open load and shorted load
      • Amplifier output to ground and to supply shorts
      • Tweeter detection
    • Thermal pre-warning diagnostic level setting
    • Identification of activated protections or warnings
    • Selectable diagnostic information available using DIAG pin
  • Qualified in accordance with AEC-Q100

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Package Type

Remark

Supply voltage (V)

RMS power (W)

Gain (dB)

Channel separation

Channel configuration

Package material

HSOP44

Diagnostic

24

4x26 (43)

26

68

BTL quad lass-D

Thickness limited 3.25 mm (Lear)

N true 0 PSPTDF8530THen 2 Brochure Brochure t518 1 Package Information Package Information t790 1 en_US en_US en Brochure Brochure 1 1 0 Chinese 这些超高性能的D类放大器配有Digital Feedback-After-Filter,可以降低汽车应用的系统成本,同时提供绝佳音质。 1559666371483698024536zh PSP 277.5 KB None None documents None 1559666371483698024536 /docs/zh/brochure/939775017613.pdf 277491 /docs/zh/brochure/939775017613.pdf 939775017613 documents N N 2019-06-04 Class-D amplifiers for an A+ audio experience /docs/zh/brochure/939775017613.pdf /docs/zh/brochure/939775017613.pdf Brochure N 712453003803778552 2022-12-07 zh Jul 21, 2021 712453003803778552 Brochure Y N 带来A+级音频体验的D类放大器 1.0 English Equipped with a single digital-feedback loop, these ultra-performance Class-D amplifiers reduce system cost in automotive applications while delivering unparalleled sound quality. 1559666371483698024536 PSP 277.5 KB None None documents None 1559666371483698024536 /docs/en/brochure/939775017613.pdf 277491 /docs/en/brochure/939775017613.pdf 939775017613 documents N N 2019-06-04 Class-D amplifiers for an A+ audio experience /docs/en/brochure/939775017613.pdf /docs/en/brochure/939775017613.pdf Brochure N 712453003803778552 2022-12-07 pdf N en May 1, 2019 712453003803778552 Brochure Y N Class-D amplifiers for an A+ audio experience Package Information Package Information 1 2 1.1 English 1455079733805722335164 PSP 513.9 KB None None documents None 1455079733805722335164 /docs/en/package-information/SOT1131-1.pdf 513932 /docs/en/package-information/SOT1131-1.pdf SOT1131-1 documents N N 2018-08-21 plastic, heatsink small outline package; 44 leads; low stand-off height /docs/en/package-information/SOT1131-1.pdf /docs/en/package-information/SOT1131-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Aug 18, 2010 302435339416912908 Package Information Y N plastic, heatsink small outline package; 44 leads; low stand-off height false 0 TDF8530TH downloads en true 1 Y PSP Brochure 1 /docs/en/brochure/939775017613.pdf 2019-06-04 1559666371483698024536 PSP 1 May 1, 2019 Brochure Equipped with a single digital-feedback loop, these ultra-performance Class-D amplifiers reduce system cost in automotive applications while delivering unparalleled sound quality. None /docs/en/brochure/939775017613.pdf English documents 277491 None 712453003803778552 2022-12-07 N /docs/en/brochure/939775017613.pdf Class-D amplifiers for an A+ audio experience /docs/en/brochure/939775017613.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Class-D amplifiers for an A+ audio experience 277.5 KB 939775017613 N 1559666371483698024536 Package Information 1 /docs/en/package-information/SOT1131-1.pdf 2018-08-21 1455079733805722335164 PSP 2 Aug 18, 2010 Package Information None /docs/en/package-information/SOT1131-1.pdf English documents 513932 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT1131-1.pdf plastic, heatsink small outline package; 44 leads; low stand-off height /docs/en/package-information/SOT1131-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic, heatsink small outline package; 44 leads; low stand-off height 513.9 KB SOT1131-1 N 1455079733805722335164 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history