Design Files
1 design file
-
Symbols and Footprints
PCU9669B-LQFP48-CAD Symbol and PCB Footprint – BXL File
The PCU9669 is an advanced single mode I²C-bus controller. It is a fourth generation bus controller designed for data intensive I²C-bus data transfers. It has three independent I²C-bus channels, one of them with data rates up to 1 Mbits/s using the Fast-mode Plus (Fm+) open-drain topology and two with a much larger transmit only transfer rate of up to 5 Mbits/s using the new Ultra Fast-mode (UFm) bus with push-pull topology. Each channel has a generous 4352 byte data buffer which makes the PCU9669 the ideal companion to any CPU that needs to transmit and receive large amounts of serial data with minimal interruptions.
The PCU9669 is a 8-bit parallel-bus to I²C-bus protocol converter. It can be configured to communicate with up to 64 targets in one serial sequence with no intervention from the CPU. The controller also has a sequence loop control feature that allows it to automatically retransmit a stored sequence.
Its onboard oscillator and PLL allow the controller to generate the clocks for the I²C-bus and for the interval timer used in sequence looping. This feature greatly reduces CPU overhead when data refresh is required in fault tolerant applications.
An external trigger input allows data synchronization with external events. The trigger signal controls the rate at which a stored sequence is re-transmitted over the I²C-bus.
Error reporting is handled at the transaction level, channel level, and controller level. A simple interrupt tree and interrupt masks allow further customization of interrupt management.
The controller parallel bus interface runs at 3.3 V and the I²C-bus I/Os logic levels are referenced to a dedicated VDD(IO) input pin with a range of 3.0 V to 5.5 V.
PCU9669B
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
3 documents
Compact List
1 design file
Please wait while your secure files are loading.
1 design file