PCA9661B | NXP Semiconductors

Parallel Bus to 1 Channel Fm+ I2C-Bus Controller

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
More

See product image

Block Diagram

PCA9661 BLOCK DIAGRAM

PCA9661 BLOCK DIAGRAM

Features

Key Features

  • Parallel-bus to I²C-bus protocol converter and interface
  • 1 Mbit/s and up to 30 mA SCL/SDA IOL Fast-mode Plus (Fm+) capability
  • Internal oscillator trimmed to 1 % accuracy reduces external components
  • 4352-byte buffer for the Fm+ channel
  • Communicates with up to 64 followers in one serial sequence
  • Sequence looping with interval timer
  • Supports SCL clock stretching
  • JTAG port available for boundary scan testing during board manufacturing process
  • Trigger input synchronizes serial communication exactly with external events
  • Maskable interrupts
  • Fast-mode Plus I²C-bus capable and compatible with SMBus

3 Reset Levels

  • Individual software channel reset
  • Global software reset
  • Global hardware RESET pin

Operating Supply Voltage

  • 3.0 V to 3.6 V (device and host interface)

I²C-Bus I/O Supply Voltage

  • 3.0 V to 5.5 V

Latch-Up Testing

  • Done to JEDEC Standard JESD78, which exceeds 100 mA

ESD Protection

  • Exceeds 8000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101

Packages

  • LQFP48

More

N true 0 PSPPCA9661Ben 5 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 2 en_US en_US en Data Sheet Data Sheet 1 1 1.0 Japanese 1442065770215684820085ja PSP 1.2 MB None None documents None 1442065770215684820085 /docs/ja/data-sheet/PCA9661.pdf 1172841 /docs/ja/data-sheet/PCA9661.pdf PCA9661 documents N N 2011-08-04 Parallel bus to 1 channel Fm+ I2C-bus controller /docs/ja/data-sheet/PCA9661.pdf /docs/ja/data-sheet/PCA9661.pdf Data Sheet N 980000996212993340 2022-12-07 ja 980000996212993340 Data Sheet N Parallel bus to 1 channel Fm+ I2C-bus controller 1.0 English 1442065770215684820085 PSP 1.2 MB None None documents None 1442065770215684820085 /docs/en/data-sheet/PCA9661.pdf 1172841 /docs/en/data-sheet/PCA9661.pdf PCA9661 documents N N 2011-08-04 Parallel bus to 1 channel Fm+ I2C-bus controller /docs/en/data-sheet/PCA9661.pdf /docs/en/data-sheet/PCA9661.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Aug 4, 2011 980000996212993340 Data Sheet Y N Parallel bus to 1 channel Fm+ I2C-bus controller Package Information Package Information 1 2 1.0 English 1455079251660727184538 PSP 505.8 KB None None documents None 1455079251660727184538 /docs/en/package-information/SOT313-2.pdf 505773 /docs/en/package-information/SOT313-2.pdf SOT313-2 documents N N 2016-02-12 plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf /docs/en/package-information/SOT313-2.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm Packing Information Packing Information 1 3 1.0 English 1442131720664715775239 PSP 239.4 KB None None documents None 1442131720664715775239 /docs/en/packing/SOT313-2_118.pdf 239405 /docs/en/packing/SOT313-2_118.pdf SOT313-2_118 documents N N 2013-04-17 LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT313-2_118.pdf /docs/en/packing/SOT313-2_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Supporting Information Supporting Information 2 4 1.0 English 1442126268022700607799 PSP 11.2 KB None None documents None 1442126268022700607799 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 11179 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf HTQFP-HLQFP-LQFP-MSQFP-WAVE documents N N 2013-07-15 Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Supporting Information N 371282830530968666 2024-07-12 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering 5 1.0 English SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) 1442126381432716559822 PSP 16.6 KB None None documents None 1442126381432716559822 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 16645 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf SSOP-TSSOP-VSO-WAVE documents N N 2016-10-08 Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering false 0 PCA9661B downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/PCA9661.pdf 2011-08-04 1442065770215684820085 PSP 1 Aug 4, 2011 Data Sheet None /docs/en/data-sheet/PCA9661.pdf English documents 1172841 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/PCA9661.pdf Parallel bus to 1 channel Fm+ I2C-bus controller /docs/en/data-sheet/PCA9661.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N Parallel bus to 1 channel Fm+ I2C-bus controller 1.2 MB PCA9661 N 1442065770215684820085 Package Information 1 /docs/en/package-information/SOT313-2.pdf 2016-02-12 1455079251660727184538 PSP 2 Feb 8, 2016 Package Information None /docs/en/package-information/SOT313-2.pdf English documents 505773 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT313-2.pdf plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 505.8 KB SOT313-2 N 1455079251660727184538 Packing Information 1 /docs/en/packing/SOT313-2_118.pdf 2013-04-17 1442131720664715775239 PSP 3 Apr 15, 2013 Packing Information None /docs/en/packing/SOT313-2_118.pdf English documents 239405 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT313-2_118.pdf LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT313-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 239.4 KB SOT313-2_118 N 1442131720664715775239 Supporting Information 2 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 2013-07-15 1442126268022700607799 PSP 4 Oct 8, 2009 Supporting Information None /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf English documents 11179 None 371282830530968666 2024-07-12 N /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 11.2 KB HTQFP-HLQFP-LQFP-MSQFP-WAVE N 1442126268022700607799 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 2016-10-08 1442126381432716559822 PSP 5 Oct 8, 2009 Supporting Information SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) None /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf English documents 16645 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 16.6 KB SSOP-TSSOP-VSO-WAVE N 1442126381432716559822 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (2)

Support

What do you need help with?