PCA9533 | NXP Semiconductors

4-Bit I²C-Bus LED Dimmer

More

Product Details

Block Diagram

Choose a diagram:

PCA9533 Block Diagram

PCA9533 Block Diagram

Block diagram: PCA9533D, PCA9533DP

Features

  • 4 LED drivers (on, off, flashing at a programmable rate)
  • Two selectable, fully programmable blink rates (frequency and duty cycle) between 0.591 Hz and 152 Hz (1.69 second and 6.58 milliseconds)
  • 256 brightness steps
  • Input/outputs not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I²C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • 4 open-drain outputs directly drive LEDs to 25 mA
  • Edge rate control on outputs
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8, TSSOP8 (MSOP8)

Buy/Parametrics

1 result

Include 1 NRND

Order

CAD Model

Status

Number of Channels

Output Current on pin LEDn (Max) (mA)

Supply Voltage [Min to Max] (V)

Serial Communication

Topology

Blinking Rate (Min to Max) (Hz)

# of Addresses

Operating Temperature (Min-Max) (℃)

AEC-Q100 compliant

Package Type

Package Dimensions (LxWxZ (mm))

PCA9533DP

Replacement part(s): PCA9633TK

Active

4

25

2.3 to 5.5

1 x I²C

Voltage switch

0.59 to 152

2

-40 to 85

N

TSSOP8

3 x 3 x 1.1

Documentation

Quick reference to our documentation types.

1-10 of 15 documents

Compact List

Application Note (3)
  • AN10315[AN10315]
  • AN10216[AN10216]
  • AN264[AN264]
Brochure (3)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Show All

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.