PCA9532 | NXP Semiconductors

16-Bit I²C-Bus LED Dimmer

More

Product Details

Block Diagram

PCA9532 Block Diagram

PCA9532 Block Diagram

Features

  • 16 LED drivers (on, off, flashing at a programmable rate)
  • Two selectable, fully programmable blink rates (frequency and duty cycle) between 0.591 Hz and 152 Hz (1.69 second and 6.58 milliseconds)
  • 256 brightness steps
  • Input/outputs not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I²C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Active LOW reset input
  • 16 open-drain outputs directly drive LEDs to 25 mA
  • Controlled edge rates to minimize ground bounce
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO24, TSSOP24, HVQFN24

Buy/Parametrics

3 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Package Termination Count

Package Type

Ambient Operating Temperature (Min to Max) (℃)

Active

1K @ US$1.14

2.3

5.5

24

HVQFN24

-40 to 85

Active

1K @ US$1.18

2.3

5.5

24

SO24

-40 to 85

Active

1K @ US$1.18

2.3

5.5

24

TSSOP24

-40 to 85

Documentation

Quick reference to our documentation types.

1-5 of 18 documents

Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?