NX3L4684 | NXP Semiconductors

Low-Ohmic Dual Single-Pole Double-Throw Analog Switch

Product Details

Block Diagram

Choose a diagram:

Block diagram: NX3L2G66GD, NX3L2G66GM, NX3L2G66GT, NX3L2T66GD, NX3L2T66GM, NX3L2T66GT, NX3L4684GM, NX3L4684TK

Block diagram: NX3L4684GM, NX3L4684TK

Block diagram: NX3L4684GM, NX3L4684TK

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak) for Y0 port:
    • 0.8 Ω (typical) at VCC = 1.4 V
    • 0.5 Ω (typical) at VCC = 1.65 V
    • 0.3 Ω (typical) at VCC = 2.3 V
    • 0.25 Ω (typical) at VCC = 2.7 V
    • 0.25 Ω (typical) at VCC = 4.3 V
  • Break-before-make switching
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 4000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 6000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78B Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from – 40 °C to +85 °C and from – 40 °C to +125 °C

Target Applications

  • Cell phone
  • PDA
  • Portable media player

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.