RF Link, Low Power Multi-Channel UHF Transceiver with Triple Receiver | NXP Semiconductors

RF Link, Low Power Multi-Channel UHF Transceiver with Triple Receiver

More

See product image

Product Details

Features

  • RF Transceiver
    • Multi channel transceiver solution
    • Single IC for bands (315, 345, 426, 434, 447, 868, 915, 950 MHz... and more)
    • Simultaneous reception of up to 3 channels in parallel (within 1.8 MHz IF)
    • 13 Channel Filter BW Options (10 - 600 kHz)
    • Japanese (12.5 kHz) ARIB Compliant
    • Operation up to 200 kchips/s (FSK / ASK)
    • High FSK/ASK sensitivity of -123 dBm @ BW 10 kHz
    • Low receiver power consumption (14 mA in single channel mode up to 17 mA in 3 ch's parallel mode)
    • Up to +12 dBm output power
  • MRKIII Microcontroller and Peripherals
    • 16-bit RISC µController
    • 32 kB FLASH for program code
    • 4 kB RAM
    • Configurable self-polling
    • RF - switch and 2 RF antenna inputs for e.g. diversity
    • Rx and Tx data buffer
    • Integrated temperature sensor for Xtal compensation
    • Support for high accuracy external temperature sensor for 12.5 kHz ARIB
    • Clock driver for µC / crystal sharing
    • Wide supply voltage range (2.1 V to 5.5 V)
    • HVQFN48 package
    • Operating temperature range: -40 °C to +125 °C

Target Applications

  • Remote Keyless-Entry Systems (RKE)
  • Passive Keyless Entry Systems (PKE)
  • Remote Start, Remote Heating and other Long Range Services (LR) FSK/ASK (with optional additional external PA)
  • Tire Pressure Monitoring Systems (TPMS)
  • Wireless Diagnostics (WD)

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Active

HVQFN48

48

Documentation

Quick reference to our documentation types.

1 document

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.