ZigBee and IEEE802.15.4 Wireless Microcontroller with 256 KB Flash, 32 KB RAM | NXP Semiconductors

ZigBee and IEEE802.15.4 Wireless Microcontroller with 256 KB Flash, 32 KB RAM

More

See product image

Product Details

Features

  • Single chip device to runstack and application
  • Very low current solution forlong battery life – over 10 years
  • Supports multiple networkstacks
  • Highly featured 32-bit RISCCPU for high performanceand low power
  • System BOM is low incomponent count and cost
  • Flexible sensor interfacingoptions
  • 2.4 GHz IEEE802.15.4 compliant
  • 128-bit AES security processor
  • MAC accelerator with packetformatting, CRCs, address check,auto-acks, timers
  • Integrated ultra low power sleeposcillator - 0.6 μA
  • 2.0 V to 3.6 V battery operation
  • Deep sleep current 0.12 μA (Wake-upfrom IO)
  • < $0.15 external component cost
  • RX current 17 mA , TX 15 mA
  • Receiver sensitivity -95 dBm
  • Transmit power 2.5 dBm
  • Time of Flight engine for ranging
  • Antenna Diversity (Auto RX)
  • 32-bit RISC CPU, 1 to 32 MHz clockspeed
  • Variable instruction width for highcoding efficiency
  • Multi-stage instruction pipeline
  • Flash: 256 kB
  • RAM: 32 kB
  • EEPROM: 4 kB
  • Data EEPROM with guaranteed 100kwrite operations
  • 2-wire I²C compatible serial interface.Can operate as either controller or target
  • 5 x PWM (4x timer and 1 timer/counter)
  • 2 low power sleep counters
  • 2 x UART
  • SPI Leader and Follower port, 3 selects
  • Supply voltage monitor with 8programmable thresholds
  • 4-input 10-bit ADC, comparator
  • Battery and temperature sensors
  • Watchdog and Brown Out Reset
  • Up to 20 Digital IO Pins (DIO)
  • Infra-red remote control transmitter
  • Temperature range (-40 °C to +125 °C)6 x 6 mm 40-lead
  • Lead-free and RoHS compliant

More

Buy/Parametrics

0 results

Include 0 NRND

Documentation

Quick reference to our documentation types.

1-10 of 22 documents

Compact List

Application Note (10)
Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.