ZigBee and IEEE802.15.4 Wireless Microcontroller with 160 KB Flash, 32 KB RAM | NXP Semiconductors

ZigBee and IEEE802.15.4 Wireless Microcontroller with 160 KB Flash, 32 KB RAM

More

See product image

Product Details

Features

  • Single chip device to run stack and application
  • Very low current solution for long battery life – over 10 years
  • Supports multiple network stacks
  • Highly featured 32-bit RISC CPU for high performance and low power
  • System BOM is low in component count and cost
  • Flexible sensor interfacing options
  • Radio

    • 2.4 GHz IEEE802.15.4 compliant
    • 128-bit AES security processor
    • MAC accelerator with packet formatting, CRCs, address check, auto-acks, timers
    • Integrated ultra low power sleep oscillator - 0.6 μA
    • 2.0 V to 3.6 V battery operation
    • Deep sleep current 0.12 μA (Wake-up from IO)
    • < $0.15 external component cost
    • RX current 17 mA , TX 15 mA
    • Receiver sensitivity -95 dBm
    • Transmit power 2.5 dBm
    • Time of Flight engine for ranging
    • Antenna Diversity (Auto RX)

    Microcontroller

    • 32-bit RISC CPU, 1 to 32 MHz clock speed
    • Variable instruction width for high coding efficiency
    • Multi-stage instruction pipeline
    • JN5161: 64kB/8kB/4kB (Flash/RAM/EEPROM)
    • JN5164: 160kB/32kB/4kB (Flash/RAM/EEPROM)
    • JN5168: 256kB/32kB/4kB (Flash/RAM/EEPROM)
    • Data EEPROM with guaranteed 100k write operations
    • RF4CE, ZigBee SE and ZigBee Light Link stacks
    • 2-wire I²C compatible serial interface. Can operate as either controller or target
    • 5 x PWM (4x timer and 1 timer/counter)
    • 2 low power sleep counters
    • 2 x UART
    • SPI Leader and Follower port, 3 selects
    • Supply voltage monitor with 8 programmable thresholds
    • 4-input 10-bit ADC, comparator
    • Battery and temperature sensors
    • Watchdog and Brown Out Reset
    • Up to 20 Digital IO Pins (DIO)
    • Infra-red remote control transmitter
    • Temperature range (-40 °C to +125 °C) 6 x 6 mm 40-lead
    • Lead-free and RoHS compliant

  • Robust and secure low power wireless applications
  • RF4CE Remote Controls
  • ZigBee SE networks
  • ZigBee Light Link networks
  • Lighting and Home automation
  • Toys and gaming peripherals
  • Smart Energy
  • Energy harvesting, for example self powered light switch
  • Target Applications

    • Robust and secure low power wireless applications
    • RF4CE Remote Controls
    • ZigBee SE networks
    • ZigBee Light Link networks
    • Lighting and Home automation
    • Toys and gaming peripherals
    • Smart Energy
    • Energy harvesting, for example self powered light switch

    More

    Buy/Parametrics

    0 results

    Include 0 NRND

    Documentation

    Quick reference to our documentation types.

    1-10 of 22 documents

    Compact List

    Application Note (10)
    Show All

    Design Files

    Quick reference to our design files types.

    4 design files

    Software

    Quick reference to our software types.

    5 software files

    Note: For better experience, software downloads are recommended on desktop.

    Engineering Services

    2 engineering services

    To find additional partner offerings that support this product, visit our Partner Marketplace.

    Training

    1 training

    To find additional partner offerings that support this product, visit our Partner Marketplace.

    Support

    What do you need help with?

    Recently viewed products

    There are no recently viewed products to display.