IEEE802.15.4 Wireless Microcontroller with 64 KB Flash, 8 KB RAM

See product image

Product Details

Features

  • Single chip device to run stack and application
  • Very low current solution for long battery life – over 10 years
  • Supports multiple network stacks
  • Highly featured 32-bit RISC CPU for high performance and low power
  • System BOM is low in component count and cost
  • Flexible sensor interfacing options
  • 2.4 GHz IEEE802.15.4 compliant
  • 128-bit AES security processor
  • MAC accelerator with packet formatting, CRCs, address check, auto-acks, timers
  • Integrated ultra low power sleep oscillator - 0.6 μA
  • 2.0 V to 3.6 V battery operation
  • Deep sleep current 0.12 μA (Wake-up from IO)
  • < $0.15 external component cost
  • RX current 17 mA , TX 15 mA
  • Receiver sensitivity -95 dBm
  • Transmit power 2.5 dBm
  • Time of Flight engine for ranging
  • Antenna Diversity (Auto RX)
  • 32-bit RISC CPU, 1 to 32 MHz clock speed
  • Variable instruction width for high coding efficiency
  • Multi-stage instruction pipeline
  • Flash: 64 kB
  • RAM: 8 kB
  • EEPROM: 4 kB
  • Data EEPROM with guaranteed 100k write operations
  • 2-wire I²C compatible serial interface. Can operate as either controller or target
  • 5 x PWM (4x timer and 1 timer/counter)
  • 2 low power sleep counters
  • 2 x UART
  • SPI Leader and Follower port, 3 selects
  • Supply voltage monitor with 8 programmable thresholds
  • 4-input 10-bit ADC, comparator
  • Battery and temperature sensors
  • Watchdog and Brown Out Reset
  • Up to 20 Digital IO Pins (DIO)
  • Infra-red remote control transmitter
  • Temperature range (-40 °C to +125 °C) 6 x 6 mm 40-lead
  • Lead-free and RoHS compliant

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 21 documents

Show All

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?