Brochure (1)
-
NXP Interface Technology: Meeting the Needs of High Speed Computing[NXP_Thunderbolt_article_1]
Data Sheet (1)
-
DisplayPort Gen1 2 : 1 multiplexer[CBTL06DP211]
CBTL06DP211 is a multi-channel high-speed multiplexer meant for DisplayPort (DP) v1.1a or Embedded DisplayPort applications operating at data rate of 1.62 Gbit/s or 2.7 Gbit/s. It is designed using NXP® proprietary high-bandwidth pass-gate technology and it can be used for 1 : 2 switching or 2 : 1 multiplexing of four high-speed differential AC-coupled DP channels. Further, it is capable of switching/multiplexing of Hot Plug Detect (HPD) signal as well as Auxiliary (AUX) and Display Data Channel (DDC) signals. In order to support GPUs/CPUs that have dedicated AUX and DDC I/Os, CBTL06DP211 provides an additional level of multiplexing of AUX and DDC signals delivering true flexibility and choice.
CBTL06DP211 consumes very low current in operational mode (less than 1 mA typical) and provides for a shutdown function (ultra low current consumption less than 10 μA) to support power-sensitive or battery-powered applications. It is designed for delivering optimum performance at DP data rates of 1.62 Gbit/s and 2.7 Gbit/s.
A typical application of CBTL06DP211 is on motherboards where one of two GPU display sources needs to be selected to connect to a display sink device or connector. A controller chip selects which path to use by setting a select signal HIGH or LOW. Due to the non-directional nature of the signal paths (which use high-bandwidth pass-gate technology), the CBTL06DP211 can also be used in the reverse topology, e.g., to connect one display source device to one of two display sink devices or connectors.
Optionally, the CBTL06DP211 can be used in conjunction with an HDMI/DVI level shifter device (PTN3360A/B or PTN3360D) to allow for DisplayPort as well as HDMI/DVI connectivity.
Quick reference to our documentation types.
4 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
4 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.