BLS7G2933S-150
Download datasheetBLS7G2933S-150
Download datasheet
This product has been discontinued.
Click here for discontinuation information.
The replacement is: BLS9G2934LS-400
The replacement is: BLS9G2934LS-400
LDMOS S-Band radar power transistor
150 W LDMOS power transistor intended for radar applications in the 2.9 GHz to 3.3 GHz range.
Features and benefits
- Easy power control
- Integrated ESD protection
- High flexibility with respect to pulse formats
- Excellent ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (2.9 GHz to 3.3 GHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- Radar applications in the 2.9 GHz to 3.3 GHz frequency range
- S-Band power amplifiers
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2900 | 3300 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 150 | W | |||
Test signal: Pulsed RF | ||||||
Gp | power gain | PL = 150 W; VDS = 32 V | 11 | 13.5 | dB | |
RLin | input return loss | PL = 150 W; VDS = 32 V; IDq = 100 mA | -10 | -5.5 | dB | |
ηD | drain efficiency | PL = 150 W; VDS = 32 V; 2900 MHz ≤ f ≤ 3300 MHz; IDq = 100 mA | 44 | 47 | % | |
PL(1dB) | output power at 1 dB gain compression | VDS = 32 V; 2900 MHz ≤ f ≤ 3300 MHz; IDq = 100 mA | 170 | W | ||
PL | output power | 150 | W | |||
Pdroop(pulse) | pulse droop power | PL = 150 W | 0 | 0.3 | dB | |
VDS | drain-source voltage | PL = 150 W | 32 | V | ||
tr | rise time | PL = 150 W; VDS = 32 V | 20 | 50 | ns | |
tf | fall time | PL = 150 W; VDS = 32 V | 6 | 50 | ns |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLS7G2933S-150 | SOT922 (SOT922-1) |
sot922-1_po | Bulk Pack | Withdrawn | Standard Marking |
BLS7G2933S-150,112 (9340 645 78112) |
Discontinuation information
Type number | Ordering code (12NC) | Orderable part number | LTB | LTD | Replacement | DN notice | Product status |
---|---|---|---|---|---|---|---|
BLS7G2933S-150 | 9340 645 78112 | BLS7G2933S-150,112 | 2021-07-23 | 2021-07-23 | BLS9G2934LS-400 | 202107006DN | Withdrawn |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain |
![]() |
![]() |
2 | G | gate | ||
3 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLS7G2933S-150 | 9340 645 78112 | BLS7G2933S-150,112 | RFMW | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
LDMOS S-Band radar power transistor | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
RF power solutions for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
RF power application reports for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-04-08 | |
Packages for RF power transistors | Leaflet | 2024-10-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLS7G2933S-150 (Data sheet) | Design support | 2012-02-24 |