BLF8G22LS-200V
Download datasheetPower LDMOS transistor
200 W LDMOS power transistor for base station applications at frequencies from 2110 MHz to 2170 MHz.
Features and benefits
- Excellent ruggedness
- High efficiency
- Low Rth providing excellent thermal stability
- Designed for broadband operation
- Lower output capacitance for improved performance in Doherty applications
- Designed for low memory effects providing excellent pre-distortability
- Internally matched for ease of use
- Integrated ESD protection
- Compliant to Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC
- Design optimized for gull-wing
Applications
- RF power amplifiers for base stations
- Multicarrier applications in the 2110 MHz to 2170 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2110 | 2170 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 200 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 55 W; VDS = 28 V | 17.8 | 19 | dB | |
RLin | input return loss | PL(AV) = 55 W; VDS = 28 V; IDq = 2000 mA | -13 | -7 | dB | |
ηD | drain efficiency | PL(AV) = 55 W; VDS = 28 V; 2110 MHz ≤ f ≤ 2170 MHz; IDq = 2000 mA | 26 | 29 | % | |
ACPR5M | adjacent channel power ratio (5 MHz) | PL(AV) = 55 W; VDS = 28 V; 2110 MHz ≤ f ≤ 2170 MHz; IDq = 2000 mA | -30 | -26 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLF8G22LS-200V | ACC-780 (SOT1244B) |
sot1244b_po | Reel 13" Q1/T1 | Discontinued | Standard Marking |
BLF8G22LS-200V,118 (9340 667 58118) |
Bulk Pack | Discontinued | Standard Marking |
BLF8G22LS-200V,112 (9340 667 58112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain |
![]() |
![]() |
2 | G | gate | ||
3 | S | source | ||
4 | v.l | video lead | ||
5 | v.l | video lead | ||
6 | n.c | not connected | ||
7 | n.c | not connected |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
Packages for RF power transistors | Leaflet | 2024-10-25 | |
RF power solutions for Wireless Infrastructure | Brochure | 2025-04-11 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF8G22LS-200(G)V (Data sheet) | Design support | 2012-09-28 |