BLF884P
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
UHF power LDMOS transistor
A 350 W LDMOS RF power transistor for broadcast transmitter applications and industrial applications. The excellent ruggedness of this device makes it ideal for digital and analog transmitter applications.
Features and benefits
- Excellent ruggedness
- Optimum thermal behavior and reliability, Rth(j-c) = 0.22 K/W
- High power gain
- High efficiency
- Designed for broadband operation (470 MHz to 860 MHz)
- Internal input matching for high gain and optimum broadband operation
- Excellent reliability
- Easy power control
- Compliant to Directive 2002/95/EC, regarding RoHS
Applications
- Communication transmitter applications in the UHF band
- Industrial applications in the UHF band
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 470 | 860 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 350 | W | |||
Test signal: CW | ||||||
Gp | power gain | VDS = 50 V; f1 = 860 MHz; f2 = 860.1 MHz | 20 | 21 | dB | |
ηD | drain efficiency | VDS = 50 V; IDq = 0.65 A; f1 = 860 MHz; f2 = 860.1 MHz | 42 | 46 | % | |
PL(AV) | average output power | f1 = 860 MHz; f2 = 860.1 MHz | 150 | W | ||
IMD3 | third-order intermodulation distortion | VDS = 50 V; IDq = 0.65 A; f1 = 860 MHz; f2 = 860.1 MHz | -32 | -28 | dBc |
Package / Packing
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLF884P | CDFM4 (SOT1121A) |
sot1121a_po | Bulk Pack | Transferred | Standard Marking |
BLF884P,112 (9340 656 55112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain1 |
![]() |
![]() |
2 | D2 | drain2 | ||
3 | G1 | gate1 | ||
4 | G2 | gate2 | ||
5 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF884P | 9340 656 55112 | BLF884P,112 | Flip Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
UHF power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
RF power solutions for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
RF power application reports for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
Packages for RF power transistors | Leaflet | 2024-10-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF884P(S) (Data sheet) | Design support | 2012-04-23 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
BLF884P Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-04-14 |