This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

100 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (2000 MHz to 2200 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances

Applications

  • RF power amplifiers for W-CDMA base stations
  • Multicarrier applications in the 2000 MHz to 2200 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF6G22LS-100

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2000 2200 MHz
PL(3dB) nominal output power at 3 dB gain compression 100 W
Test signal: 2-c W-CDMA
Gp power gain PL(AV) = 25 W; VDS = 28 V 17 18.2 dB
RLin input return loss PL(AV) = 25 W; VDS = 28 V; IDq = 950 mA -9 -7 dB
ηD drain efficiency VDS = 28 V; 2110 MHz < f < 2170 MHz; IDq = 950 mA 27.5 29 %
PL(AV) average output power 25 W
IMD3 third-order intermodulation distortion PL(AV) = 25 W; VDS = 28 V; IDq = 950 mA -37 -34.5 dBc
ACPR adjacent channel power ratio PL(AV) = 25 W; VDS = 28 V; 2110 MHz < f < 2170 MHz; IDq = 950 mA -41 -38.5 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF6G22LS-100 ACC-780
(SOT502B)
sot502b_po Reel 13" Q1/T1 Withdrawn Standard Marking BLF6G22LS-100,118
(9340 611 29118)
Bulk Pack Withdrawn Standard Marking BLF6G22LS-100,112
(9340 611 29112)

Discontinuation information

Type number Ordering code (12NC) Orderable part number LTB LTD Replacement DN notice Product status Comments
BLF6G22LS-100 9340 611 29118 BLF6G22LS-100,118 2017-03-31 2017-06-30 201606001DN Withdrawn
BLF6G22LS-100 9340 611 29112 BLF6G22LS-100,112 2017-03-31 2017-06-30 201606001DN Withdrawn

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF6G22LS-100 9340 611 29118 BLF6G22LS-100,118 DigiKey Buy Not available
RFMW Buy
BLF6G22LS-100 9340 611 29112 BLF6G22LS-100,112 DigiKey Buy Not available
RFMW Buy

No documentation available.