This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

40 W LDMOS power transistor for base station applications at frequencies from 1450 MHz to 1550 MHz.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • Enhanced ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (1450 MHz to 1550 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances
  • Intergrated current sense

Applications

  • RF power amplifiers for W-CDMA base stations and multicarrier applications

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF6G15L-40BRN

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1450 1550 MHz
PL(3dB) nominal output power at 3 dB gain compression 40 W
Test signal: 2-c W-CDMA
Gp power gain PL(AV) = 2.5 W; VDS = 28 V [0] 19.8 22 dB
RLin input return loss PL(AV) = 2.5 W; VDS = 28 V; IDq = 330 mA [0] -15 -10 dB
ηD drain efficiency PL(AV) = 2.5 W; VDS = 28 V; 1450 MHz < f < 1550 MHz; IDq = 330 mA [0] 11 13 %
PL(AV) average output power [0] 2.5 W
ACPR adjacent channel power ratio PL(AV) = 2.5 W; VDS = 28 V; 1450 MHz < f < 1550 MHz; IDq = 330 mA [0] -45 -40 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF6G15L-40BRN ACC-400
(SOT1112A)
sot1112a_po Reel 13" Q1/T1 Withdrawn Standard Marking BLF6G15L-40BRN,118
(9340 644 52118)
Bulk Pack Withdrawn Standard Marking BLF6G15L-40BRN,112
(9340 644 52112)

Discontinuation information

Type number Ordering code (12NC) Orderable part number LTB LTD Replacement DN notice Product status Comments
BLF6G15L-40BRN 9340 644 52118 BLF6G15L-40BRN,118 2017-03-31 2017-06-30 201606001DN Withdrawn
BLF6G15L-40BRN 9340 644 52112 BLF6G15L-40BRN,112 2017-03-31 2017-06-30 201606001DN Withdrawn

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source
4 SD sense drain
5 SD sense drain
6 SG sense gate
7 SG sense gate

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF6G15L-40BRN 9340 644 52118 BLF6G15L-40BRN,118 RFMW Buy Not available
BLF6G15L-40BRN 9340 644 52112 BLF6G15L-40BRN,112 RFMW Buy Not available

No documentation available.