![BLF6G10L-40BRN](/.imaging/mte/ampleon-theme/productdetail/dam/images/products/BLF6G10L-40BRN.png/jcr:content/BLF6G10L-40BRN.png)
BLF6G10L-40BRN
Download datasheetPower LDMOS transistor
40 W LDMOS power transistor for base station applications at frequencies from 700 MHz to 1 GHz.
Features and benefits
- Easy power control
- Integrated ESD protection
- Enhanced ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (728 MHz to 960 MHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances
- Integrated current sense
Applications
- RF power amplifiers for W-CDMA base stations
- Multi carrier GSM and LTE applications in the 728 MHz to 960 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 700 | 1000 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 40 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 2.5 W; VDS = 28 V [0] | 22 | 23 | dB | |
RLin | input return loss | PL(AV) = 2.5 W; VDS = 28 V; IDq = 390 mA [0] | -15 | -10 | dB | |
ηD | drain efficiency | PL(AV) = 2.5 W; VDS = 28 V; 791 MHz ≤ f ≤ 821 MHz; IDq = 390 mA [0] | 13 | 15 | % | |
PL(AV) | average output power | [0] | 2.5 | W | ||
ACPR | adjacent channel power ratio | PL(AV) = 2.5 W; VDS = 28 V; 791 MHz ≤ f ≤ 821 MHz; IDq = 390 mA [0] | -42.5 | -38 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLF6G10L-40BRN | CDFM6 (SOT1112A) |
sot1112a_po | Reel 13" Q1/T1 | Withdrawn | Standard Marking |
BLF6G10L-40BRN,118 (9340 642 77118) |
Bulk Pack | Withdrawn | Standard Marking |
BLF6G10L-40BRN,112 (9340 642 77112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain |
![]() |
![]() |
2 | G | gate | ||
3 | S | source | ||
4 | SD | sense drain | ||
5 | SD | sense drain | ||
6 | SG | sense gate | ||
7 | SG | sense gate |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
Packages for RF power transistors | Leaflet | 2024-10-25 | |
RF power solutions for Wireless Infrastructure | Brochure | 2025-02-04 |
No documentation available.