This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

160 W LDMOS packaged asymmetrical Doherty power transistor for base station applications at frequencies from 2496 MHz to 2690 MHz.

Features and benefits

  • Excellent ruggedness
  • High efficiency
  • Low Rth providing excellent thermal stability
  • Decoupling leads to enable improved video bandwidth
  • Lower output capacitance for improved performance in Doherty applications
  • Designed for low memory effects providing excellent pre-distortability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC

Applications

  • RF power amplifier for W-CDMA base stations and multi carrier applications in the 2496 MHz to 2690 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLC8G27LS-160AV

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2496 2690 MHz
PL(3dB) nominal output power at 3 dB gain compression 160 W
Test signal: 1-c W-CDMA
Gp power gain PL(AV) = 31.6 W; VDS = 28 V 13.3 14.3 dB
RLin input return loss PL(AV) = 31.6 W; VDS = 28 V; IDq = 250 mA -13 -6 dB
ηD drain efficiency PL(AV) = 31.6 W; VDS = 28 V; 2496 MHz < f < 2690 MHz; IDq = 250 mA 36 41 %
PL(M) peak output power 146 170 W
ACPR adjacent channel power ratio PL(AV) = 31.6 W; VDS = 28 V; 2496 MHz < f < 2690 MHz; IDq = 250 mA -30 -25 dBc
PARO output peak-to-average ratio PL(AV) = 63 W 3.75 4.7 dB

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLC8G27LS-160AV ACP-780
(SOT1275-1)
sot1275-1_po Reel 13" Q1/T1 Discontinued Standard Marking BLC8G27LS-160AVJ
(9340 678 22118)
Bulk Pack Discontinued Standard Marking BLC8G27LS-160AVU
(9340 678 22112)

Discontinuation information

Type number Ordering code (12NC) Orderable part number LTB LTD Replacement DN notice Product status Comments
BLC8G27LS-160AV 9340 678 22118 BLC8G27LS-160AVJ 2022-09-30 2023-09-30 202109005DN Discontinued
BLC8G27LS-160AV 9340 678 22112 BLC8G27LS-160AVU 2022-09-30 2023-09-30 202109005DN Discontinued

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain1 (main)
2 D2 drain2 (peak)
3 G1 gate1 (main)
4 G2 gate2 (peak)
5 VDM video decoupling (main)
6 VDP video decoupling (peak)
7 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLC8G27LS-160AV 9340 678 22118 BLC8G27LS-160AVJ DigiKey Buy Not available
RFMW Buy
BLC8G27LS-160AV 9340 678 22112 BLC8G27LS-160AVU DigiKey Buy Not available
RFMW Buy

Design support

Title Type Date
Printed-Circuit Board (PCB) BLC8G27LS-160AV (Data sheet) Design support 2014-04-10