BLA6H1011-600
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
LDMOS avionics power transistor
600 W LDMOS pulsed power transistor intended for TCAS and IFF applications in the 1030 MHz 1090 MHz range.
Features and benefits
- Easy power control
- Integrated ESD protection
- High flexibility with respect to pulse formats
- Excellent ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (1030 MHz to 1090 MHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances
Applications
- TCAS and IFF applications in the 1030 MHz to 1090 MHz range.
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 1030 | 1090 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 600 | W | |||
Test signal: Pulsed RF | ||||||
Gp | power gain | PL = 600 W; VDS = 48 V | 16 | 17 | dB | |
RLin | input return loss | PL = 600 W; VDS = 48 V; IDq = 100 mA | -12 | -8 | dB | |
ηD | drain efficiency | PL = 600 W; VDS = 48 V; 1030 MHz ≤ f ≤ 1090 MHz; IDq = 100 mA | 47 | 52 | % | |
PL | output power | 600 | W | |||
Pdroop(pulse) | pulse droop power | PL = 600 W | 0 | 0.3 | dB | |
VDS | drain-source voltage | 48 | V | |||
tr | rise time | PL = 600 W; VDS = 48 V | 11 | 30 | ns | |
tf | fall time | PL = 600 W; VDS = 48 V | 5 | 30 | ns |
Package / Packing
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLA6H1011-600 | SOT539A (SOT539A) |
sot539a_po | Bulk Pack | Transferred | Standard Marking |
BLA6H1011-600,112 (9340 634 49112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain 1 |
![]() |
![]() |
2 | D2 | drain 2 | ||
3 | G1 | gate 1 | ||
4 | G2 | gate 2 | ||
5 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLA6H1011-600 | 9340 634 49112 | BLA6H1011-600,112 | Flip Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
LDMOS avionics power transistor | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
RF power solutions for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
RF power application reports for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
Packages for RF power transistors | Leaflet | 2024-10-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLA6H1011-600 (Data sheet) | Design support | 2012-02-24 | |
BLA6H1011-600 Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-01-04 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |