BLA6H0912LS-1000
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
BLA6H0912LS-1000
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
LDMOS avionics power transistor
1000 W LDMOS pulsed power transistor intended for avionics transmitter applications in the 960 MHz to 1215 MHz frequency range such as Mode-S, TCAS, JTIDS, DME and TACAN.
Features and benefits
- Easy power control
- Integrated ESD protection
- High flexibility with respect to pulse formats
- Excellent ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (960 MHz to 1215 MHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)
Applications
- 1000 W LDMOS pulsed power transistor intended for Mode-S, TCAS, JTIDS, DME and TACAN applications in the 960 MHz to 1215 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 960 | 1215 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 1000 | W | |||
Test signal: Pulsed RF | ||||||
Gp | power gain | VDS = 50 V; PL = 1000 W | 15.5 | dB | ||
RLin | input return loss | VDS = 50 V; IDq = 200 mA; PL = 1000 W | -19 | dB | ||
ηD | drain efficiency | VDS = 50 V; f = 1030 MHz; IDq = 200 mA; PL = 1000 W | 51 | % | ||
Pdroop(pulse) | pulse droop power | PL = 1000 W | 0 | 0.3 | dB | |
VDS | drain-source voltage | PL = 1000 W | 50 | V | ||
tr | rise time | VDS = 50 V; PL = 1000 W | 11 | 30 | ns | |
tf | fall time | VDS = 50 V; PL = 1000 W | 5 | 30 | ns |
Package / Packing
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLA6H0912LS-1000 | SOT539B (SOT539B) |
sot539b_po | Bulk Pack | Transferred | Standard Marking |
BLA6H0912LS-1000U (9340 674 04112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain1 |
![]() |
![]() |
2 | D2 | drain2 | ||
3 | G1 | gate1 | ||
4 | G2 | gate2 | ||
5 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLA6H0912LS-1000 | 9340 674 04112 | BLA6H0912LS-1000U | Flip Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
LDMOS avionics power transistor | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
RF power solutions for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
RF power application reports for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
Packages for RF power transistors | Leaflet | 2024-10-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLA6H0912L(S)-1000 (Data sheet) | Design support | 2015-06-16 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
BLA6H0912L-1000 Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-03-27 |