BLA6H0912-500
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
LDMOS avionics radar power transistor
500 W LDMOS power transistor intended for avionics transmitter applications in the 960 MHz to 1215 MHz range such as Mode-S, TCAS, JTIDS, DME and TACAN.
Features and benefits
- Easy power control
- Integrated ESD protection
- High flexibility with respect to pulse formats
- Excellent ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (960 MHz to 1215 MHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances
Applications
- Avionics radar applications in the 960 MHz to 1215 MHz range.
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 960 | 1215 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 500 | W | |||
Test signal: Pulsed RF | ||||||
Gp | power gain | PL = 450 W; VDS = 50 V | 16 | 17 | dB | |
RLin | input return loss | PL = 450 W; VDS = 50 V; IDq = 100 mA | -11 | -7 | dB | |
ηD | drain efficiency | PL = 450 W; VDS = 50 V; 960 MHz ≤ f ≤ 1215 MHz; IDq = 100 mA | 45 | 50 | % | |
PL | output power | 450 | W | |||
Pdroop(pulse) | pulse droop power | PL = 450 W | 0 | 0.3 | dB | |
VDS | drain-source voltage | PL = 450 W | 50 | V | ||
tr | rise time | PL = 450 W; VDS = 50 V | 20 | 50 | ns | |
tf | fall time | PL = 450 W; VDS = 50 V | 6 | 50 | ns |
Package / Packing
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLA6H0912-500 | CDFM2 (SOT634A) |
sot634a_po | Bulk Pack | Transferred | Standard Marking |
BLA6H0912-500,112 (9340 622 92112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain |
![]() |
![]() |
2 | G | gate | ||
3 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLA6H0912-500 | 9340 622 92112 | BLA6H0912-500,112 | Flip Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
LDMOS avionics radar power transistor | Data sheet | 2015-12-07 | |
TTL bias switching | Application note | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
RF power solutions for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
RF power application reports for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
Packages for RF power transistors | Leaflet | 2024-10-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) R_10032 | Design support | 2012-08-16 | |
Printed-Circuit Board (PCB) BLA6H0912-500 (Data sheet) | Design support | 2012-02-24 | |
BLA6H0912-500 Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-03-27 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |