BLA6G1011L-200RG
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
BLA6G1011L-200RG
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
Power LDMOS transistor
200 W LDMOS power transistor for avionics applications at frequencies from 1030 MHz to 1090 MHz.
Features and benefits
- Easy power control
- Integrated ESD protection
- Enhanced ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (1030 MHz to 1090 MHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances
Applications
- Avionics transmitter applications in the 1030 MHz to 1090 MHz frequency range.
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 1030 | 1090 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 200 | W | |||
Test signal: Pulsed RF | ||||||
Gp | power gain | PL = 200 W; VDS = 28 V | 18 | 20 | dB | |
RLin | input return loss | PL = 200 W; VDS = 28 V; IDq = 100 mA | -10 | -8 | dB | |
ηD | drain efficiency | PL = 200 W; VDS = 28 V; 1030 MHz ≤ f ≤ 1090 MHz; IDq = 100 mA | 58 | 65 | % | |
PL | output power | 200 | W | |||
tr | rise time | PL = 200 W; VDS = 28 V | 10 | 20 | ns | |
tf | fall time | PL = 200 W; VDS = 28 V | 6 | 20 | ns |
Package / Packing
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLA6G1011L-200RG | SOT502D (SOT502D) |
sot502d_po | Bulk Pack | Transferred | Standard Marking |
BLA6G1011L-200RG,1 (9340 656 72112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain |
![]() |
![]() |
2 | G | gate | ||
3 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLA6G1011L-200RG | 9340 656 72112 | BLA6G1011L-200RG,1 | Flip Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
RF power solutions for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
RF power application reports for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
Packages for RF power transistors | Leaflet | 2024-10-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLA6G1011-200R & BLA6G1011L(S)-200RG (Data sheet) | Design support | 2012-02-24 | |
BLA6G1011L-200RG Model for ADS (Keysight Advanced Design System) | Simulation model | 2018-07-25 |