BLA1011S-200R
Download datasheetBLA1011S-200R
Download datasheet
This product has been discontinued.
Click here for discontinuation information.
The replacement is: BLA9G1011L-300
The replacement is: BLA9G1011L-300
Avionics LDMOS transistor
200 W LDMOS avionics power transistor for transmitter applications at frequencies from 1030 MHz to 1090 MHz.
Features and benefits
- High power gain
- Easy power control
- Excellent ruggedness
- Source on mounting base eliminates DC isolators, reducing inductance
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- Avionics transmitter applications in the 1030 to 1090 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 1030 | 1090 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 200 | W | |||
Test signal: Pulsed RF | ||||||
Gp | power gain | PL = 200 W; VDS = 36 V | 13 | 15 | dB | |
ηD | drain efficiency | VDS = 36 V; 1030 MHz ≤ f ≤ 1090 MHz; IDq = 50 mA; tp = 50 μs; σ = 2 % | 45 | 50 | % | |
PL | output power | tp = 50 μs; σ = 2 % | 200 | W | ||
tr | rise time | VDS = 36 V | 50 | ns | ||
tf | fall time | VDS = 36 V | 50 | ns |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLA1011S-200R | SOT502B (SOT502B) |
sot502b_po | Bulk Pack | Withdrawn | Standard Marking |
BLA1011S-200R,112 (9340 633 86112) |
Discontinuation information
Type number | Ordering code (12NC) | Orderable part number | LTB | LTD | Replacement | DN notice | Product status |
---|---|---|---|---|---|---|---|
BLA1011S-200R | 9340 633 86112 | BLA1011S-200R,112 | 2013-03-31 | 2013-06-30 | BLA9G1011L-300 | 201206034DN | Withdrawn |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain |
![]() |
![]() |
2 | G | gate | ||
3 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLA1011S-200R | 9340 633 86112 | BLA1011S-200R,112 | RFMW | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
Avionics LDMOS transistors | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
RF power solutions for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
RF power application reports for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
Packages for RF power transistors | Leaflet | 2024-10-25 |
No documentation available.