BLA0912-250R
Download datasheetThis device has been transferred from Ampleon to Rochester Electronics.
BLA0912-250R
Download datasheetThis device has been transferred from Ampleon to Rochester Electronics.
Avionics LDMOS transistor
Silicon N-channel enhancement mode lateral D-MOS transistor encapsulated in a 2-lead SOT502A flange package with a ceramic cap. The common source is connected to the mounting flange.
Features and benefits
- High power gain
- Easy power control
- Excellent ruggedness
- Source on mounting base eliminates DC isolators, reducing inductance.
Applications
- Avionics transmitter applications in the 960 MHz to 1215 MHz frequency range
- Mode-S, TCAS and JTIDS, DME or TACAN
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 960 | 1215 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 250 | W | |||
Test signal: Pulsed RF | ||||||
Gp | power gain | VDS = 36 V; POUT = 250 W | 12 | 13.5 | dB | |
ηD | drain efficiency | VDS = 36 V; 960 MHz ≤ f ≤ 1215 MHz; IDq = 150 mA; tp = 100 μs; δ =10 % | 40 | 50 | % | |
PL | output power | tp = 100 μs; δ =10 % | 250 | W | ||
αresp(sp) | spurious response | VSWR = 2 : 1 | -60 | dBc | ||
Pdroop(pulse) | pulse droop power | tp = 100 µs; δ = 10 % | 0.1 | 0.5 | dB | |
tr | rise time | VDS = 36 V | 25 | 50 | ns | |
tf | fall time | VDS = 36 V | 6 | 25 | ns |
Package / Packing
Type number | Package | Outline version | Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|
BLA0912-250R | SOT502A (SOT502A) |
sot502a_po | Bulk Pack | Transferred | Standard Marking |
BLA0912-250R,112 (9340 633 82112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain |
![]() |
![]() |
2 | G | gate | ||
3 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLA0912-250R | 9340 633 82112 | BLA0912-250R,112 | Rochester Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
Avionics LDMOS power transistor | Data sheet | 2015-12-07 | |
Mounting and soldering of RF transistors in air cavity packages | Application note | 2025-02-03 | |
RF power solutions for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
RF power application reports for ISM, broadcast, navigation and safety radio applications | Brochure | 2025-03-10 | |
Packages for RF power transistors | Leaflet | 2024-10-25 |
No documentation available.