1 GHz Wideband Low-Noise Amplifier with Bypass

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • 75 Ω input and output impedance
  • Bypass mode current consumption < 5 mA
  • ESD protection > 2 kV Human Body Model (HBM) on all pins
  • Flat gain between 40 MHz and 1 GHz
  • High linearity with an IP3O of 29 dBm
  • Internally biased
  • Noise figure of 4 dB
  • Power-down during bypass mode
  • Programmable between Gp = 10 dB and bypass
  • Voltage supply of 3.3 V

Target Applications

  • Home networking and in-house signal distribution
  • Personal and Digital Video Recorders (PVR and DVR)
  • Silicon and “Can” tuners
  • Terrestrial and cable Set-Top Boxes (STB)

Documentation

Quick reference to our documentation types.

3 documents

Design Files

Support

What do you need help with?