MMIC Wideband Amplifier

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Internally matched to 50 Ω
  • A gain of 31.7 dB at 950 MHz
  • Output power at 1 dB gain compression = 10 dBm at 950 MHz
  • Supply current = 24.0 mA at a supply voltage of 5.0 V
  • Reverse isolation > 39 dB up to 2150 MHz
  • Good linearity with low second order and third order products
  • Noise figure = 3.1 dB at 950 MHz
  • Unconditionally stable (K > 1)
  • No output inductor required

Target Applications

  • LNB IF amplifiers
  • General purpose low noise wideband amplifier for frequencies between DC and 2.2 GHz

Part numbers include: BGA2869, OM7645.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?