MMIC Wideband Amplifier | NXP Semiconductors

MMIC Wideband Amplifier

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Input internally matched to 50 Ω
  • A gain of 23.2 dB at 250 MHz increasing to 24.3 dB at 2150 MHz
  • Output power at 1 dB gain compression = 4 dBm
  • Supply current = 17.4 mA at a supply voltage of 5 V
  • Reverse isolation > 32 dB up to 2150 MHz
  • Good linearity with low second order and third order products
  • Noise figure = 3.8 dB at 950 MHz
  • Unconditionally stable (K > 1)
  • No output inductor required

Target Applications

  • LNB IF amplifiers
  • General purpose low noise wideband amplifier for frequencies between DC and 2.2 GHz

Buy/Parametrics

1 result

Include 1 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Active

1 @ US$160.00

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Brochure (1)
Data Sheet (1)
Package Information (1)
Supporting Information (2)

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.