MMIC Wideband Amplifier | NXP Semiconductors

MMIC Wideband Amplifier

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Internally matched to 50 Ω
  • A gain of 24.4 dB at 2150 MHz
  • Output power at 1 dB gain compression = 5 dBm at 2150 MHz
  • Supply current = 20.0 mA at a supply voltage of 3.3 V
  • Reverse isolation > 39 dB up to 2150 MHz
  • Good linearity with low second order and third order products
  • Noise figure = 3.9 dB at 950 MHz
  • Unconditionally stable (K > 1)
  • No output inductor required

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

6 documents

Compact List

Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.