MMIC Wideband Amplifier | NXP Semiconductors

MMIC Wideband Amplifier

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Internally matched to 50 Ω
  • A gain of 22.2 dB at 250 MHz increasing to 23.0 dB at 2150 MHz
  • Output power at 1 dB gain compression = 2 dBm
  • Supply current = 14.3 mA at a supply voltage of 3.3 V
  • Reverse isolation > 29 dB up to 2 GHz
  • Good linearity with low second order and third order products
  • Unconditionally stable
  • Noise figure = 4 dB at 950 MHz

Target Applications

  • LNB IF amplifiers
  • General purpose low noise wideband amplifier for frequencies between DC and 2.2 GHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Brochure (1)
Data Sheet (1)
Package Information (1)
Supporting Information (2)

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.