NPN Wideband Silicon RF Transistor

See product image

Product Details

Features

  • 40 GHz fT silicon technology
  • High maximum stable gain 26 dB at 1.8 GHz
  • Low noise high gain microwave transistor
  • Noise figure (NF) = 0.85 dB at 2.4 GHz

Target Applications

  • AMR
  • Analog/digital cordless applications
  • Bluetooth
  • FM radio
  • GPS
  • Ku band oscillators DRO’s
  • LNB
  • Low noise amplifiers for microwave communications systems
  • LTE, cellular, UMTS
  • Mobile TV
  • RKE
  • WLAN and CDMA applications
  • ZigBee

Part numbers include: BFU630F.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?