Design Files
Quick reference to our
design files types.
PNP transistor in a plastic SOT23 envelope. It is primarily intended for use in RF wideband amplifiers, such as in aerial amplifiers, radar systems, oscilloscopes, spectrum analyzers, etc. The transistor features low intermodulation distortion and high power gain; due to its very high transition frequency, it also has excellent wideband properties and low noise up to high frequencies. NPN complements are BFR92 and BFR92A.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
1-5 of 14 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.