Receive the full breakdown. See the product footprint and more in the eCad file.
Compact List
Sign in for a personalized NXP experience.
The TDA20140 is an ultra-linear 8PSK satellite tuner that is intended for applications with challenging input power scenarios. It includes an integrated high-sensitivity LNA and a very large dynamic range. The device also includes a built-in RF Loop-Through (LPT).
TDA20140's built-in high-sensitivity LNA provides Noise Figure (NF) without the need for any external amplification. At the same time, the TDA20140's unique architecture allows it to achieve this NF for low-power signals without sacrificing linearity (IIP3, IIP2) when total power is high. The LNA includes multiple settings to allow power reduction when higher linearity is not required.
The tuner employs a fractional PLL that provides good phase noise while enabling a fine step size without adversely affecting lock time. Additional features include a built-in auto-tuning function, a single-ended RF input, and a buffered version of the crystal clock with optional dividers that is made available to drive companion ICs.
The device's flexible LPT includes a buffer and an attenuator with four settings. This allows flexibility when connected in cascade with a second satellite tuner. Good reverse isolation assures that interaction between the two tuners connected via the LPT path does not affect the desired signal.
1 result
Exclude 1 NRND
Part | CAD Model | Supply voltage | Package Type | Noise figure [Typ] (dB) | Return loss [Typ] (input (dB)) | Total power consumption [Typ] (mW) | Frequency range (MHz) | Loop-Through (LT) |
---|---|---|---|---|---|---|---|---|
3, 3 | HVQFN28 | 5.7 | -10 | 710-860 | 964 - 2150 | Y |
Quick reference to our documentation types.
2 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
2 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.