NHS3100 | NTAG SmartSensor | Temperature Sensor | Digital IOs | NXP Semiconductors

NTAG® SmartSensor with Temperature Sensor and Digital IOs

Roll over image to zoom in

Product Details

Block Diagram

NHS3100 Block Diagram

NHS3100 Block Diagram

Features

System

  • Cortex-M0+ processor running at frequencies of up to 8 MHz
  • Cortex-M0+ built-in Nested Vectored Interrupt Controller (NVIC)
  • Arm serial wire debug
  • System tick timer
  • IC reset input

Memory

  • 32 kB on-chip flash programming memory
  • 4 kB on-chip EEPROM of which 256 bytes can be write protected
  • 8 kB SRAM

Digital Peripherals

  • Up to 12 General-purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors and repeater mode
  • GPIO pins, which can be used as edge and level sensitive interrupt sources
  • High-current drivers/sinks (20 mA) on four GPIO pins
  • High-current drivers/sinks (20 mA) on two I²C-bus pins
  • Programmable WatchDog timer (WDT)

Analog Peripherals

  • Temperature sensor with:
    • ±0.5 °C absolute temperature accuracy between −40 °C and 0 °C
    • ±0.3 °C absolute temperature accuracy between 0 °C and +45 °C
    • ±0.5 °C absolute temperature accuracy between +45 °C and +85 °C

Communication Interfaces

  • NFC/RFID ISO 14443 type A interface
  • I²C-bus interface supporting full I²C-bus specification and Fast-mode with a data rate of 400 kbit/s, with multiple address recognition and monitor mode

Clock Generation

  • 8 MHz internal RC oscillator, trimmed to 2%, accuracy, which is used as the system clock
  • Timer oscillator operating at 32 kHz linked to the RTC timer unit

Power Control

  • Support for 1.72 V – 3.6 V external voltages
  • The NHS3152 can also be powered from the NFC field
  • Activation via NFC possible
  • Integrated Power Management Unit (PMU) for versatile control of power consumption
  • Four reduced power modes for Cortex-M0+: Sleep, Deep-sleep and Deep power-down and Battery-off
  • Power gating for each analog peripheral for ultra-low power operation
  • < 50 nA IC current consumption in Battery-off mode at 3.0 V
  • Power-On Reset (POR)

General

  • Unique Device Serial Number For Identification

Product Longevity Program

More

Buy/Parametrics

3 results

Include 0 NRND

Order

CAD Model

Budgetary Price excluding tax

Package Type

Interfaces

Supply Voltage [Min to Max] (V)

10K @ US$1.52

HVQFN24

Digital IO, I²C, SPI, SWD

1.72 to 3.6

10K @ US$1.32

WLCSP25

Digital IO, I²C, SPI, SWD

1.72 to 3.6

10K @ US$1.22

WLCSP8

Digital IO, SWD

1.72 to 3.6

N true 0 PSPNHS3100en 8 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 8.03 English The NXP NHS3100 is an IC optimized for temperature monitoring and logging. With its embedded NFC interface, internal temperature sensor and direct battery connection, it supports an effective system solution with a minimal number of external components. 1473136774168692741223 PSP 478.3 KB None None documents None 1473136774168692741223 /docs/en/data-sheet/NHS3100.pdf 478305 /docs/en/data-sheet/NHS3100.pdf NHS3100 documents N N 2016-11-15 NTAG SmartSensor /docs/en/data-sheet/NHS3100.pdf /docs/en/data-sheet/NHS3100.pdf Data Sheet N 980000996212993340 2023-08-31 pdf N en Jun 4, 2021 980000996212993340 Data Sheet Y N NTAG SmartSensor pdf User Guide User Guide 1 2 2.3 English The NHS31xx are a family of ICs optimized for monitoring and logging. With their embedded NFC interface, internal temperature sensor and direct battery connection, they support effective system solutions with a minimal number of external components. 1480655101253718459854 PSP 2.1 MB Registration without Disclaimer None documents Extended 1480655101253718459854 /secured/assets/documents/en/user-guide/UM10876.pdf 2063074 /secured/assets/documents/en/user-guide/UM10876.pdf UM10876 documents Y N 2016-12-01 NHS31xx User manual /webapp/Download?colCode=UM10876 /secured/assets/documents/en/user-guide/UM10876.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Sep 13, 2021 132339537837198660 User Guide Y N NHS31xx User manual PDF Brochure Brochure 2 3 1.0 English NXP Smart pharma solutions 1448047629277710554700 PSP 1.7 MB None None documents None 1448047629277710554700 /docs/en/brochure/75017700.pdf 1705129 /docs/en/brochure/75017700.pdf 75017700 documents N N 2016-10-08 NXP Smart pharma solutions /docs/en/brochure/75017700.pdf /docs/en/brochure/75017700.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Feb 24, 2016 712453003803778552 Brochure Y N NXP Smart pharma solutions pdf 4 1.0 English 1448047614145706189559 PSP 931.6 KB None None documents None 1448047614145706189559 /docs/en/brochure/75017603.pdf 931641 /docs/en/brochure/75017603.pdf 75017603 documents N N 2016-10-08 NXP electronic TTI solution NHS3100 /docs/en/brochure/75017603.pdf /docs/en/brochure/75017603.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Nov 12, 2015 712453003803778552 Brochure Y N NXP electronic TTI solution NHS3100 Fact Sheet Fact Sheet 1 5 0 Japanese 業界をリードするNXPのNFCソリューションとして、パッシブNFCタグとスマート電子デバイス向けNTAG®製品ラインアップをさらに強化する最新製品が加わりました。NTAG SmartSensor はNFCアンテナとバッテリを追加するだけで、アプリケーションでの簡単な使用が可能です。 1489514086759724177097ja PSP 1.2 MB None None documents None 1489514086759724177097 /docs/ja/fact-sheet/NTAGSMARTSENSORFS.pdf 1210816 /docs/ja/fact-sheet/NTAGSMARTSENSORFS.pdf NTAGSMARTSENSORFS documents N N 2017-03-14 NTAG® SmartSensor portfolio /docs/ja/fact-sheet/NTAGSMARTSENSORFS.pdf /docs/ja/fact-sheet/NTAGSMARTSENSORFS.pdf Fact Sheet N 736675474163315314 2022-12-07 ja 736675474163315314 Fact Sheet N NTAG® SmartSensor ポートフォリオ 0 English The latest addition to NXP's optimize NFC solutions complements the NTAG portfolio for passive NFC tags and smart electronic devices. NTAG SmartSensors are easy to use in an application-just add an NFC antenna and battery. 1489514086759724177097 PSP 1.2 MB None None documents None 1489514086759724177097 /docs/en/fact-sheet/NTAGSMARTSENSORFS.pdf 1210816 /docs/en/fact-sheet/NTAGSMARTSENSORFS.pdf NTAGSMARTSENSORFS documents N N 2017-03-14 NTAG® SmartSensor portfolio /docs/en/fact-sheet/NTAGSMARTSENSORFS.pdf /docs/en/fact-sheet/NTAGSMARTSENSORFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Mar 9, 2017 736675474163315314 Fact Sheet Y N NTAG® SmartSensor portfolio Package Information Package Information 1 6 1.1 English 1455078861497728270748 PSP 222.6 KB None None documents None 1455078861497728270748 /docs/en/package-information/SOT616-3.pdf 222612 /docs/en/package-information/SOT616-3.pdf SOT616-3 documents N N 2016-03-04 plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT616-3.pdf /docs/en/package-information/SOT616-3.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Mar 4, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm Packing Information Packing Information 1 7 1.1 English 1470112766332704248030 PSP 199.9 KB None None documents None 1470112766332704248030 /docs/en/packing/SOT616-3_515.pdf 199907 /docs/en/packing/SOT616-3_515.pdf SOT616-3_515 documents N N 2016-08-01 HVQFN24; Reel dry pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,515 or Z Ordering code (12NC) ending 515 /docs/en/packing/SOT616-3_515.pdf /docs/en/packing/SOT616-3_515.pdf Packing Information N 145666923842250347 2022-12-07 pdf N en Aug 1, 2016 145666923842250347 Packing Information Y N HVQFN24; Reel dry pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,515 or Z Ordering code (12NC) ending 515 Supporting Information Supporting Information 1 8 1.0 English 1465104074716722427218 PSP 832.4 KB None None documents None 1465104074716722427218 /docs/en/supporting-information/Calibration-certificate-signed-NHS-family.pdf 832367 /docs/en/supporting-information/Calibration-certificate-signed-NHS-family.pdf CALIBRATION-CERTIFICATE-SIGNED documents N N 2016-10-08 Calibration certificate (signed) NHS family /docs/en/supporting-information/Calibration-certificate-signed-NHS-family.pdf /docs/en/supporting-information/Calibration-certificate-signed-NHS-family.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Jun 3, 2016 371282830530968666 Supporting Information Y N Calibration certificate (signed) NHS family pdf false 0 NHS3100 downloads en true 1 Y PSP Brochure 2 /docs/en/brochure/75017700.pdf 2016-10-08 1448047629277710554700 PSP 3 Feb 24, 2016 Brochure NXP Smart pharma solutions pdf None /docs/en/brochure/75017700.pdf English documents 1705129 None 712453003803778552 2022-12-07 N /docs/en/brochure/75017700.pdf NXP Smart pharma solutions /docs/en/brochure/75017700.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N NXP Smart pharma solutions 1.7 MB 75017700 N 1448047629277710554700 /docs/en/brochure/75017603.pdf 2016-10-08 1448047614145706189559 PSP 4 Nov 12, 2015 Brochure None /docs/en/brochure/75017603.pdf English documents 931641 None 712453003803778552 2022-12-07 N /docs/en/brochure/75017603.pdf NXP electronic TTI solution NHS3100 /docs/en/brochure/75017603.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N NXP electronic TTI solution NHS3100 931.6 KB 75017603 N 1448047614145706189559 Data Sheet 1 /docs/en/data-sheet/NHS3100.pdf 2016-11-15 1473136774168692741223 PSP 1 Jun 4, 2021 Data Sheet The NXP NHS3100 is an IC optimized for temperature monitoring and logging. With its embedded NFC interface, internal temperature sensor and direct battery connection, it supports an effective system solution with a minimal number of external components. pdf None /docs/en/data-sheet/NHS3100.pdf English documents 478305 None 980000996212993340 2023-08-31 N /docs/en/data-sheet/NHS3100.pdf NTAG SmartSensor /docs/en/data-sheet/NHS3100.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8.03 N N NTAG SmartSensor 478.3 KB NHS3100 N 1473136774168692741223 Fact Sheet 1 /docs/en/fact-sheet/NTAGSMARTSENSORFS.pdf 2017-03-14 1489514086759724177097 PSP 5 Mar 9, 2017 Fact Sheet The latest addition to NXP's optimize NFC solutions complements the NTAG portfolio for passive NFC tags and smart electronic devices. NTAG SmartSensors are easy to use in an application-just add an NFC antenna and battery. None /docs/en/fact-sheet/NTAGSMARTSENSORFS.pdf English documents 1210816 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/NTAGSMARTSENSORFS.pdf NTAG® SmartSensor portfolio /docs/en/fact-sheet/NTAGSMARTSENSORFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N NTAG® SmartSensor portfolio 1.2 MB NTAGSMARTSENSORFS N 1489514086759724177097 Package Information 1 /docs/en/package-information/SOT616-3.pdf 2016-03-04 1455078861497728270748 PSP 6 Mar 4, 2016 Package Information None /docs/en/package-information/SOT616-3.pdf English documents 222612 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT616-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT616-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm 222.6 KB SOT616-3 N 1455078861497728270748 Packing Information 1 /docs/en/packing/SOT616-3_515.pdf 2016-08-01 1470112766332704248030 PSP 7 Aug 1, 2016 Packing Information None /docs/en/packing/SOT616-3_515.pdf English documents 199907 None 145666923842250347 2022-12-07 N /docs/en/packing/SOT616-3_515.pdf HVQFN24; Reel dry pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,515 or Z Ordering code (12NC) ending 515 /docs/en/packing/SOT616-3_515.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.1 N N HVQFN24; Reel dry pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,515 or Z Ordering code (12NC) ending 515 199.9 KB SOT616-3_515 N 1470112766332704248030 Supporting Information 1 /docs/en/supporting-information/Calibration-certificate-signed-NHS-family.pdf 2016-10-08 1465104074716722427218 PSP 8 Jun 3, 2016 Supporting Information pdf None /docs/en/supporting-information/Calibration-certificate-signed-NHS-family.pdf English documents 832367 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/Calibration-certificate-signed-NHS-family.pdf Calibration certificate (signed) NHS family /docs/en/supporting-information/Calibration-certificate-signed-NHS-family.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Calibration certificate (signed) NHS family 832.4 KB CALIBRATION-CERTIFICATE-SIGNED N 1465104074716722427218 User Guide 1 /secured/assets/documents/en/user-guide/UM10876.pdf 2016-12-01 1480655101253718459854 PSP 2 Sep 13, 2021 User Guide The NHS31xx are a family of ICs optimized for monitoring and logging. With their embedded NFC interface, internal temperature sensor and direct battery connection, they support effective system solutions with a minimal number of external components. PDF Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10876.pdf English documents 2063074 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10876 NHS31xx User manual /secured/assets/documents/en/user-guide/UM10876.pdf documents 132339537837198660 User Guide N en Extended Y pdf 2.3 Y N NHS31xx User manual 2.1 MB UM10876 N 1480655101253718459854 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Brochure (2)
Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history