SOT883B: DFN1006B-3


Overview

plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DFN1006B-3 surface mount bottom SOT 1 x 0.6 x 0.37 3 plastic
Manufacture Code Reference Codes Issue Date
SOT883 2011-06-30